|
|
| NanoPZ Ultra-High Resolution Actuator and Controller |
|
|
|
-
High reliable operation with 30 nm motion sensitivity over 12.5 mm travel- 10x faster speed (> 0.2mm/s) and 2x higher load capacity (50 N) than other piezo motor devices
- Non-rotating tip prevents from wear
- No loss of position with removal of power; ideal for set-and-forget applications
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
The NanoPZ Ultra-High Resolution Actuator provides exceptional nanometer-scale remote control of manual-positioning stages and opto-mechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications, like high-power laser experiments. The NanoPZ's non-rotating tip helps prevent contact surface wear and allows for direct load attachments. Newport's exclusive design and innovative piezo motor ensures 30 nm incremental motion capability with no loss of position when power is removed. Unlike some other piezo-based devices, the NanoPZ design does not rely on varying static and dynamic friction forces, which can provide inconsistent performance and premature failure. The NanoPZ incorporates the exclusive piezo micro stepping motor and with ergonomic controls, provides consistent results, superior reliability and unmatched ease-of-use. All this, plus >0.2mm/s speed, 50 N load capacity and more quiet operation, it's easy to see why the NanoPZ outperforms the rest. The NanoPZ is compatible with an array of Newport products including ULTIMA® Series optical mounts, GON Series goniometers, and ULTRAlign Series of linear stages.
The NanoPZ Ultra-High Resolution Actuator provides exceptional nanometer-scale remote control of manual-positioning stages and opto-mechanical components over large distances, in hard to reach spaces and in hazardous hands-off applications, like high-power laser experiments. The NanoPZ's non-rotating tip helps prevent contact surface wear and allows for direct load attachments. Newport's exclusive design and innovative piezo motor ensures 30 nm incremental motion capability with no loss of position when power is removed. Unlike some other piezo-based devices, the NanoPZ design does not rely on varying static and dynamic friction forces, which can provide inconsistent performance and premature failure. The NanoPZ incorporates the exclusive piezo micro stepping motor and with ergonomic controls, provides consistent results, superior reliability and unmatched ease-of-use. All this, plus >0.2mm/s speed, 50 N load capacity and more quiet operation, it's easy to see why the NanoPZ outperforms the rest. The NanoPZ is compatible with an array of Newport products including ULTIMA® Series optical mounts, GON Series goniometers, and ULTRAlign Series of linear stages.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | PZA12 | NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel | | | | PZC200 | Hand-held controller for PZA12 | | | | PZC200-KT | Kit includes 1 x PZA12 Actuator, 1 x PZC200 Controller and 1 x NSC-PS25 power supply | | | | NSC-PS25 | Power supply, can be used for up to 4 motors | | | | NSC-PSC1 | Power supply cable, required to connect more than one motor to one power supply. Length: 1 m | | | | NSC-PSC3 | Power supply cable, required to connect more than one motor to one power supply. Length: 3 m | | | | NSC-485-232-I | RS-485 to RS-232 converter | | | | USB-232 | USB to RS232 converter | | | | NSC-JB | Junction Box to split 1 RS-485 channel into 5 channels | | | | NSC-CB1 | 0.3 meter (1 foot) RS-485 cable | | | | NSC-CB3 | 3 meter (10 ft) RS-485 cable | | | | PZC-SB | Switchbox allowing one PZC200 to drive up to 8 actuators. Included cables: P/N 417971-01 1.8 m (6 ft) power cable to controller P/N 15769-02 1.8 m (6 ft) driver cable to controller P/N NSC-CB2 1.8 m (6 ft) RS-485 cable to controller | |
| Notes:
1. For high duty applications, please consult with Newport applications engineering.
2. The PZC200 must be used with the PZA12. | Typical Configurations |  Connection diagram for one actuator and one controller with no computer interface.
|  Connection diagram for one actuator and one controller with computer interface.
|  Connection diagram for two actuators and two controllers with one power supply and with no computer interface.
|  Connection diagram for two actuators and two controllers with computer interface.
|  Connection diagram for several actuators and one controller with switchbox and with computer interface.
| |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|