Motorized Linear Stage Selection Guide
Share This Page
Description Catalog PDF
Motorized Linear Stage Selection Guide
   Series  Stage Type  Travel Range
(mm)
 Minimum Incremental Motion
(µm)
 Bi-directional Repeatability
(µm)
 Maximum Speed
(mm/s)
 Normal Load Capacity
(N)
XM Ultra-Precision Linear Motor Stages XM Series Linear Stages 50 - 350 0.01 0.08 300 100 – 300
GTS High-precision linear stages GTS High-precision Linear Stages 70 - 150 0.1 0.2 50 100
IMS-LM High-Performance Long-Travel Linear Motor Stages IMS-LM Series High-Performance Long-Travel Linear Motor Stages 300 - 600 0.02 0.5 500 600
VP-25X Precision Compact Linear Stages VP-25X Precision Compact Linear Stages 25 0.01 - 0.1 0.14 - 0.2 25 60
IMS High-Performance Long-Travel Linear Stages IMS Series High-Performance Long-Travel Linear Stages 300 - 600 0.1 - 1.25 1.0 – 2.5 200 600
ILS High-Performance Mid-Range Travel Linear Stages ILS Series High-Performance Mid-Range Travel Linear Stages 50 - 250 0.1 - 0.5 1.0–2.5 100 250
MTM Long-Travel Steel Linear Stages MTM Series Long-Travel Steel Linear Stages 100 - 250 0.1 - 1 3.0 – 3.5 40 1000
UTS Mid-Travel Steel Linear Stages UTS Series Mid-Travel Steel Linear Stages   0.3 4 - 6   200
MFA Miniature Linear Stages MFA Series Miniature Steel Linear Stages 25 0.1 2 - 2.5 0.3 – 2.5 50

   Series  Stage Type  Travel Range
(mm)
 Minimum Incremental Motion
(µm)
 Bi-directional Repeatability
(µm)
 Maximum Speed
(mm/s)
 Normal Load Capacity
(N)
VP-5Z Precision Vertical Linear Stages VP-5ZA Precision Vertical Linear Stages 4.8 0.06 0.5 5 50
GTS30V High-Precision Vertical Linear Stage GTS30V High-precision Vertical Linear Stage 30 0.1 0.2 10 40
IMS-V High-Load Vertical Linear Stages IMS-V Series High-Load Vertical Linear Stage 100 - 300 0.3 - 0.6 1.0 20 100 - 500
UZ Vertical Linear Stages UZ Series Vertical Linear Stages 4.5 - 9 0.2 3.2–5.5 4 30 - 300