|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Motorized Iris Diaphragms for Oriel® Light Sources

Motorized Iris Diaphragms for Oriel® Light Sources
Motorized Iris Diaphragms for Oriel<sup>&#174;</sup> Light Sources
Motorized Iris Diaphragm

  • Automated, continuously adjustable light attenuator
  • Remote control via PC, RS 232 and IEEE-488, or hand controller
  • Display of aperture reduction

Product Description Catalog PDF
Product Description
We offer two models of motorized iris diaphragms, differing in aperture range. Both have 1.5 Inch Series flanges to couple directly to Oriel® Light Sources, and a 1/4-20 tapped hole in the bottom. Both models are driven by a fine resolution stepping motor located in the iris assembly, which can be commanded via a PC or the included controller (this controller can also control the 74041 Filter Wheel). RS-232 and IEEE-488 communications capability are included. Windows™ and LabView™ libraries of drivers and VIs allow easy control.


Ordering Information

Motorized Iris Diaphragms
 Quantity Model Description Price
  62280 Motorized Iris Diaphragm, 1.5 Inch Series, 0.08 to 1.4 inch Aperture Range 
  62281 Motorized Iris Diaphragm, 1.5 Inch Series, 0.04 to 1.0 inch Aperture Range 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .