|  
   
  Spectroscopy Instruments
    Accessories for Spectroscopy Instruments
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Array Detectors and CCDs
    Benchtop Spectrometers and CCD cameras
    FT-IR Spectrometers
    Minispectrometers and Array Detectors
    Monochromators and Spectrographs
    Single Channel Detection Systems
 Show All Product Lines
Home > Products > Spectroscopy Instruments > Accessories for Spectroscopy Instruments > Motorized Beam Steerers for Oriel Monochromators and Spectrographs

Motorized Beam Steerers for Oriel Monochromators and Spectrographs
Motorized Beam Steerers for Oriel Monochromators and Spectrographs
77713 Motorized Beam Steerer

  • Remotely switch between two sources, or deflect a single beam
  • High repeatability
  • TTL operation

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
Remotely switch between two sources, or deflect a single beam into or out of the optical path, with the 77713 Beam Steerer. It works with laser beams, focused beams or collimated beams up to 1.3 inches (33 mm) in diameter. The 77713 consists of an AlMgF2 coated mirror on a precision bearing driven by a small DC motor. The mirror has two positions. Mirror switching is controlled by a "toggle" switch on the mirror enclosure, or via TTL signals. The two positions have fine adjustment to control beam deviation. The mirror is 3.3 x 1.9 inches (83 x 50 mm), and is coated with a broadband reflection coating for work from the UV to the NIR.


Ordering Information
 Quantity Model Description Price
  77713 Motorized Flip Mirror, 110 V 
  77765 Motorized Flip Mirror, 220 V 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .