Remotely switch between two sources, or deflect a single beam into or out of the optical path, with the 77713 Beam Steerer. It works with laser beams, focused beams or collimated beams up to 1.3 inches (33 mm) in diameter. The 77713 consists of an AlMgF2 coated mirror on a precision bearing driven by a small DC motor. The mirror has two positions. Mirror switching is controlled by a "toggle" switch on the mirror enclosure, or via TTL signals. The two positions have fine adjustment to control beam deviation. The mirror is 3.3 x 1.9 inches (83 x 50 mm), and is coated with a broadband reflection coating for work from the UV to the NIR.
Simple Dual Monochromator Source
The MS257 has dual output ports and multiple gratings for continuous scanning over a very broad wavelength range. Typically, you need two sources to cover such a broad range. The 77713 switches between the sources without having to break down your experiment to change sources. Fig. 1 shows the principle of operation and the optical path length.
Fig. 1 Optical path of 77713 and 77765 Motorized Beam Steerers
Specifications
| Switching Time |
~0.3 s |
| Repeatability |
±20 arc s |
| Effective F/#* |
4.9 |
| Mirror Coating |
AlMgF2 |
*When used with focused source