Motorized Linear Actuator Selection Guide

Motorized Linear Actuators provide customers the ability to upgrade and motorize Newport optical mounts or manual positioners for remote and computer control. As stand-alone units, these motorized actuators are used in alignment, read head production, optical inserters, in adaptive optics, etc. From the least expensive TRA to the high-precision VP-25AA actuator equipped with a linear encoder, Newport's motorized actuator product offering is quite comprehensive and are usually compatible with other Newport manual products.

Newport also supplies compatible Motion Controllers, from single axis to multi-axis units. Most of Newport's Motorized Linear Actuators are ESP compatible, an exclusive plug and play technology that minimizes setup time and reduces safety risk.

For most Motorized Actuators, vacuum versions in V6 or UHV are available as standard model numbers.

Please check our latest Motorized Actuators & Manual Positioner Compatibility Matrix

Selecting a Motorized Linear Actuator

Motorized precision actuators come in a variety of Travel, Minimum Incremental Motion, Repeatability, Accuracy, Speed, etc. Use the selection guides below in association with the linked product family pages to get started or call your Applications Engineer for additional help.

Select a product family below to shop or browse all of our standard models and get more detailed information. We also offer Motorized Linear Stages, Motorized Rotation Stages and Motorized Optical Mounts as well as Adjustment Screws and Micrometer Heads for manual adjustments.

Series Travel
(mm)
Minimum Incremental Motion
(µm)
Uni-directional Repeatability, Guaranteed
(µm)
On-Axis Accuracy, Guaranteed( µm) Maximum Speed
(mm/s)
Axial Load Capacity (+Cx)
(N)
MC-VP25AA_2-S VP-25AA
High-Precision Motorized Actuators
25 0.1 0.1 2 or ± 1 25 40
MC-LTA Series_2 LTA Series
Precision Motorized Actuators
HL:
25

HS:
50
HL:
0.05

HS:
0.1
0.5 HL:
6 or ± 3

HS:
10 or ± 5
HL:
1

HS:
5
HL:
120

HS:
50
MC-TRB TRB Series
Compact Motorized Actuators
CC, PP:
6
12.5
25
PP:
0.1

CC:
0.1
0.5 TRB6:
6 or ± 3

TRB12:
8 or ± 4

TRB25:
10 or ± 5
2.0 90
MC-TRA6, TRA12 & TRA25 TRA Series
Compact Motorized Actuators
CC, PPD:
6
12.5
25
PPD:
0.1

CC:
0.2
2 TRA6:
6 or ± 3

TRA12:
8 or ± 4

TRA25:
10 or ± 5
0.4 60
MC-nsa-12-S NewStep Series
Miniature Motorized Actuators
11 0.2 2.21 NA 0.9 28
MC-LTA-V6PP_1 Vacuum Actuators
LTA, TRA, NSA12 V6 Series
6 - 50 0.03 - 0.2 0.5 - 2.2 6 - 10 0.25 - 0.9 28 - 100

1 Typical Value

Piezo Actuator Selection Guide

Series Travel
(mm)
Minimum Incremental Motion
(µm)
Uni-directional Repeatability, Guaranteed
(µm)
On-Axis Accuracy, Guaranteed( µm) Maximum Speed
(mm/s)
Axial Load Capacity (+Cx)
(N)
Picomotors 8300 series-S Picomotor Piezo Linear Actuators 12.7-50.8 0.03 NA NA 0.02 22
83XX-UHV_group_1 Vacuum and Ultra-High Vacuum Picomotor™ Actuators 12.7-50.8 0.03 NA NA 0.02 22
MC-PZA12 NanoPZ
Ultra-high resolution Actuators
12.5 0.03 NA NA 0.2 50
MC-NPA Series 3 NPA Series
NanoPositioning
Piezo Translators
25
50
100
(µm)
Open Loop:
0.05 - 0.2
(nm)

Closed Loop:
0.5 - 2
(nm)
16 - 28 (nm)1 NA NA2 1000/150 (push/pull)
MC-NPM140SG+AJS100-2 NPM Series
NanoPositioning Piezo Micrometer Adaptor
140(µm) Open Loop:
0.1 (nm)

Closed Loop:
1 (nm)
35 (nm)1 NA NA2 100

1 Typical Value
2 Refer to the specific NanoPositioner product for more details about resonant frequency and stiffness.
For compatibility with Newport controllers, see Stage and Controller Compatibility.

Motorized Actuators with Conex Integrated Controller

For CONEX-CC controller information click Linear Actuator and Motion Controller Kits.

Conex Series Travel
(mm)
Minimum Incremental Motion
(µm)
Uni-directional Repeatability, Guaranteed
(µm)
On-Axis Accuracy, Guaranteed( µm) Maximum Speed
(mm/s)
Axial Load Capacity (+Cx)
(N)
MC-CONEX-LTA-HL CONEX-LTA Series
Integrated Controller/Actuator
25

50
0.05

0.1
0.5 6 or ± 3

10 or ± 5
1-5 50

120
MC-CONEX-TRA12CC CONEX-TRA Series
Integrated Controller/Actuator
6
12.5
25
0.1

0.2
2 6 or ± 3
8 or ± 4
10 or ± 5
0.4 60
MC-CONEX-TRB CONEX-TRB Series
Integrated Controller/Actuator
6
see
see
0.2 0.5 6 or ± 3
8 or ± 4
10 or ± 5
2 90
CONEX-NSA12 CONEX-NSA Series
Integrated Controller/Actuator
11 0.2 2.2 0.04 28