Motion Controller Selection Guide

Motion Controllers from Newport provide motion control for the most advanced single and multi-axis motion systems. With an excellent selection of motion controllers, and an extensive catalogue of DC Servo, and Stepper Motor driven stages and actuators, Newport Motion has an optimal configuration for any high precision motion application.

Driving the most advanced motion applications is the XPS Universal High Performance Motion Controller. The controller is offered in configurations of 2, 4, 6 and 8 axis control. The XPS motion controller can drive Stepper, DC Servo, Brushless, Piezo, Voice Coils and other types of motors. With an extensive catalogue of features including: extensive analog and digital I/O, servo cycle of 10 KHZ and a trigger latency of 50 ns; you can be certain you are getting the highest level of performance from your motion system. The XPS also offers numerous driver libraries for fast, efficient programming with LabVIEW, Matlab, C and TCL.

The popular ESP301 Motion Controller with integrated drivers has an industry standard for precision motion control on 1 to 3 axes. Availble in 1, 2 and 3 axis motion control configurations, the ESP301 is an excellent option for high precision motion of DC Servo and Stepper Motor Stages and Actuators. Using ESP technology, the controller comes ready for plug and play operation. Easily interfaced through RS232, USB, and GPIB, the controller includes an extensive command set and front panel control. The controller offers 16 Digital I/O channel for external or internal event synchronization, making the ESP301 a field proven, high performance motion controller that is easy to use, effective and affordable.

With integrated positioners, CONEX Motion Controllers offer an excellent compact, affordable solution for single axis motion control. The compact size, performance and low cost makes these controllers ideal for systems integration. SMC100 Motion Controllers are another cost-effective, high precision motion controller offered by Newport for single axis control. Capable of driving both DC Servo (SMC100CC) and Stepper Motors (SMC100PP), SMC100 controllers can be used with many Newport positioning products. These controllers can be also be chained for multi-axis control. Please refer to our Motion Controller-Stage Compatibility Chart to find which controllers can be used with which positioning products.




Selecting a Motion Controller

Series Number of Axis ESP Stage Detection Display Compatible Motors Communications I/O
MC-XPS_XPS_RC-S XPS Series Universal High-Performance Motion Controller/Driver 1 to 8 Yes Remote, GUI *DC, Brushless DC, Stepper, Peizo, Galvo and Voice coil Ethernet 4 Analog In, 4 Analog Out
30 TTL In, 30 TTL Out
MC-XPS-S Hexapod 6-Axis Parallel Kinematic Positioning System 6 Yes GUI HXP-MECA Ethernet 4 Analog In, 4 Analog Out
30 TTL In, 30 TTL Out
MC-ESP301_06_Position ESP301 Series 3 Axis Motion Controller/Driver 1 to 3 Yes Front Panel, GUI DC and Stepper USB, RS232, IEEE-488.1 16 TTL I/O
MC-SMC100CC-S SMC100 Single-Axis Motor Controller/Driver 1 Yes Remote, GUI DC or Stepper USB, RS232 1 Analog In
4 TTL In, 4 TTL Out
MC-nsc-200-S NewStep Expandable Motion Controller System 1 (up to 8 with NSC-SB) Configurable GUI Small Stepper USB, RS232 No
PZC200 NanoPZ PZC200 Controller 1 (up to 8 with PZC-SB) Preconfigured GUI PZA12 Piezo Motor USB, RS232 No
AG-UC8 Agilis™ Motion Controllers 2 (up to 8 on AG-UC8) Preconfigured GUI Agilis Piezo Motor USB No
MC-NPC3-1 NPC3/NPC3SG 3-channel Piezo Amplifier 3 No Front Panel Piezo stack USB, RS232 1 Analog In, 1 Analog Out
MC-CONEX-SETUP CONEX Integrated Controller and Stage 1 Yes GUI DC or Stepper USB No
8753_iPicoDriver Intelligent Picomotor™ (iPico™) Modules 1 to 3 No Remote Picomotor Piezo RS485, Ethernet No
8703_driver TTL/Analog Picomotor™ Driver 1 No No Picomotor Piezo Motor No 1 Analog In
4 TTL In

* Drivers for each motor type must be purchased separately. The XPS-DRV00P is required to control the drivers of 3rd-party galvos and voice coil motors.

Additional XPS Motion Controller Capabilities

MC-XPS_XPS_RC-S
  • Advanced synchronized motion and contouring
  • Advanced trajectories
  • Advanced error compensation
  • Advanced events and triggers
  • Advanced data acquisition and position capture

Additional ESP301 Motion Controller Capabilities

MC-ESP301_06_Position
  • Advanced synchronized motion and contouring
  • Basic trajectories
  • Basic error compensation
  • Basic events and triggers