CMA Series Compact Motorized Actuators
  • Up to 25 mm motorized travel in a light, very compact design
  • Replaces manual micrometer drives with very similar form factor
  • Stepper, open-loop DC, and closed-loop DC servo motor versions
  • Integrated limit sensors/switches prevent component and motor damage
Share This Page
General Description Models

CMA Series actuators provide reliable motorized motion in a lightweight and very compact package. The CMA incorporates an excellent space saving design (only 19.7 mm height x 15.2 mm width) that allows it to be used with a wide variety of linear stages, mirror mounts, and OEM applications. The CMA is designed to fit your existing manual stages and other opto-mechanical components as a direct replacement for manual micrometers.

To provide the best fit for your application’s requirements, the CMA Series actuators are available in stepper, open-loop DC, and closed-loop DC servo motor versions and with 12.5 or 25 mm travel. The CMA provides sub-micron minimum incremental motion and can be used for loads up to 90 N.

To protect your investment, the CMA Series actuators include fixed integrated limit switches. Fail-safe limits cut motor power, preventing accidental over travel on DC open loop versions (CC), while limit-sensing switches provide feedback to your controller indicating that a limit switch has been reached on stepper motor (PP) and DC Servo motor (CCCL) versions.


460P stage with a CMA actuator.

The 861 Hand-Held Motion Controller is a perfect companion for Newport’s open-loop CMA Actuators. The 861 allows open-loop operation with adjustable velocity control. This controller has a female “phone-jack” receptacle.


861 Hand-held controller.