DescriptionSpecifications
Models
Catalog PDF
The URS Series provides precision 360° continuous motion in a low profile package. They meet the requirements of numerous research and industrial applications and are directly compatible with our VP (URS75), XM, GTS, ILS (URS100), IMS (URS100 and URS150) and other series of linear stages.
URS rotation stages are available in two versions: The DC motor version features an ultra-high resolution 8,000 cts/rev rotary encoder with index pulse for precision homing and is the recommended choice for applications requiring accurate bi-directional positioning. For the tightest position control, the rotary encoder is mounted directly on the worm screw. This eliminates most of the possible error sources associated with indirect read feedback devices. The high-torque DC motor provides the highest dynamic speed range and allows for rotating speeds up to 80°/s. Furthermore, the URS-CC features an adjustable limit switches to prevent over travel.
The stepper motor version is a more economical version for less demanding applications. When used with motion controllers with high micro-step capability, like the XPS or ESP300, low noise operation and very small incremental motions are guaranteed. The stepper motor versions do not use encoder feedback, but reach a position by the number of commanded steps and micro-steps. For this purpose, the stepper motor is directly attached to the worm screw using a proprietary bellows coupling that has a high torsional stiffness, eliminating the need for a gear or belt drive. The high output torque of the stepper motor minimizes the risk of lost steps and provides good linearity between commanded micro-steps and the actual motion of the stage.
All URS rotation stages feature a proprietary 4-point contact ball bearing. The unique, 2-piece design of the URS provides a low-profile compact stage with exceptional stiffness, high reliability and outstanding wobble and eccentricity. The tilted worm screw arrangement allows for 4 symmetric mounting holes as compared to other designs that only feature 2 or 3 mounting holes. This enables the URS stages to provide better support of higher or off-centered loads. Additionally, the flexible preloading system for the worm gear was improved to guarantee a backlash-free operation with an MTBF of 20,000 hours. |
URS75BPPV6 version, vacuum compatible up to 10-6 hPa.
|
Design Details
| Base Material | Hardened steel with aluminum body |
| Bearings | Large diameter ball bearings |
| Drive Mechanism | Ground worm gear with self-compensating preload. Additional 1:2.75 drive belt with URS-CC versions (no belt on URS-PP versions) |
| Worm Gear Ratio | 1:90 |
| Feedback | CC: Worm mounted rotary encoder, 8,000 cts/rev, index pulse. PP: None |
| Limit Switches | Two independently adjustable optical limit switches |
| Origin | Optical, fixed at position 0°. Typical 0.0005° repeatability for URS-CC and 0.04° repeatability for URS-PP |
| Manual Adjustment | Via allen wrench at the end of the worm screw. Allen wrench is included. |
| Motor | CC: UE34CC DC servo motor PP: UE34PP Two phase stepper motor, 1 full step = 0.02° |
| Cable | 3 m long cable included |
Specifications
| PP | CC |
| Typical | Guaranteed | Typical | Guaranteed |
| Travel Range (°) | 360 continuous(1) |
| Resolution (°) | 0.0002(2) | 0.0005 |
| Minimum Incremental Motion (°) | 0.0002 | 0.002 |
| Uni-directional Repeatability (°) | 0.001 | 0.002 | 0.001 | 0.002 |
| Reversal Value (Hysteresis) (°) | 0.006 | 0.01 | 0.002 | 0.004 |
| Absolute Accuracy (°) | 0.016 | 0.030 | 0.012 | 0.023 |
| Maximum Speed (°/s) | 40 | 80 |
| Wobble (µrad) | 20 | 50 | 20 | 50 |
| Eccentricity (µm) | | 3 | | 3 |
| MTBF | 20,000 h at 25% load and with a 30% duty cycle |
1) With disabled limit switches
2) Equal to 1/100 of a full step
See the Motion Control Metrology Primer section (see Motion Control Metrology Primer) for more information on typical and guaranteed specifications
Load Characteristics
| | URS75 | URS100 | URS150 |
| Cz, Normal centered load capacity (N) | 200 | 300 | 300 |
| a, Construction parameter (mm) | 25 | 35 | 55 |
| kα, Transversal compliance (µrad/Nm) | 30 | 10 | 5 |
| Mz, Nominal Torque (Nm) | +/- 0.5 | +/- 1 | +/- 2 |
| Q, Off-center load | Q ≤ Cz / (1 + D/a) |
| D, Cantilever distance in mm |
| Weight [lb (kg)] | 3.7 (1.7) | 4.4 (2) | 7.5 (3.4) |
| | Model | Description |
|
URS100BCC
|
Precision Rotation Stage, DC Motor, Continuous 360° Motion, URS100
|
|
URS100BPP
|
Precision Rotation Stage, Stepper Motor, Continuous 360° Motion, URS100
|
|
URS100TP
|
Solid Top Mounting Plate, URS100 Series, 1/4-20 Threaded Holes
|
|
URS150BCC
|
Precision Rotation Stage, DC Motor, Continuous 360° Motion, URS150
|
|
URS150BPP
|
Precision Rotation Stage, Stepper Motor, Continuous 360° Motion, URS150
|
|
URS150TP
|
Solid Top Mounting Plate, URS150 Series, 1/4-20 Threaded Holes
|
|
URS75BCC
|
Precision Rotation Stage, DC Motor, Continuous 360° Motion, URS75
|
|
URS75BPP
|
Precision Rotation Stage, Stepper Motor, Continuous 360° Motion, URS75
|
|
URS75BPPV6
|
URS75 rotation stage, stepper motor, vacuum version
|
|
URS75P1
|
Optics Holder, 1 inch Diameter, URS75 stages
|
|
URS75TP
|
Solid Top Mounting Plate, URS75 Series, 1/4-20 Threaded Holes
|
|
URSBK
|
90° Mounting Bracket URS Series Rotation Stages
|