We offer 1/8 m and 1/4 m manually operated and fully automated monochromators. Our monochromators are suited to a wide variety of applications. This section provides a straightforward comparison of our instruments to help you in your selection. We encourage you to call an Applications Engineer once you've narrowed your selection, to discuss your needs. We offer a wide range of optical accessories complement your monochromator, i.e. integrating spheres, filter wheels, focusing lens assemblies, and fibers optics.
Selecting a Monochromator
Click Monochromators to shop or browse all of our standard models, or select a series below for more information on our products and capabilities. We also offer Monochromator Illuminators.
| 1/4 m Monochromators |
Features and Benefits |
 |
Cornerstone 260 1/4 m Monochromator |
New, USB 2.0 models Operate two or three gratings simultaneously, individually replaceable Dual output ports Superior resolution and very low stray light |
 |
1/4 m Monochromator and Imaging Spectrograph |
1/4 m monochromator and imaging spectrograph in one instrument 4 grating turret with automatic grating switching Two flat field output ports with automatic port switching Negligible stray light and no re-entrant spectra RS 232 can be configured with optional IEEE-488 (GPIB) |
| 1/8 m Monochromators |
Features and Benefits |
 |
Cornerstone 130 1/8 m Monochromator |
New, USB 2.0 models; RS-232 and IEEE-488 also available Excellent stray light control Motorized wavelength drive Operates two gratings simultaneously, individually replaceable Electronic shutter |
 |
1/8 m Monochromator |
Low cost, compact size and high performance Very efficient - high throughput and low stray light Usable from 180 nm to 24 µm with interchangeable gratings Wide range of bandpasses with interchangeable slits |
| Miniature Monochromators |
Features and Benefits |
 |
Miniature Monochromator |
Low cost, very compact instruments for general spectroscopy applications 74 mm focal length, moderate resolution Manual and stepping motor driven models VIS - NIR (190 nm to 1.2 µm) models Optional VIS-NIR light source |
| Tunable Light Sources |
Features and Benefits |
 |
New TLS Tunable Light Sources |
Fully integrated, economical and simple-to-operate Factory characterized prior to shipment 0.6 nm resolution |