Oriel® Monochromator Illuminators are broadband sources with focused outputs matched to 1/8 and 1/4 m Monochromators. We kept the design simple and the size compact to ensure an economical price without compromising performance, stability and safety. We offer four families of Apex Monochromator Illuminators to run deuterium lamps, arc lamps, quartz tungsten halogen lamps, and infrared elements. We also offer five other efficient illuminators with matched mounting kits to give you a wide range of illumination choices.
Selecting a Monochromator Illuminator
Click Monochromator Illuminators to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.
| Series |
Features |
 |
Monochromator Illuminators |
Systems available to run deuterium, arc, quartz tungsten halogen and infrared sources Fully integrated, compact, economical, and simple-to-operate Factory pre-set for lamp operation - no voltage or current adjustments required Built-in 4 position filter slide Focused output matched to 1/8 and 1/4 m monochromators and spectrographs |
 |
7340 Series Monochromator Illuminators |
Holds two sources simultaneously and scans from UV-IR without breaking down the housing Manual and motorized models Focused output is matched to Oriel® Monochromators and Spectrographs Operates arc, QTH and deuterium lamps and IR elements |