|  
Sign In  Or  Create New Account
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    Discount Optics
    High-Energy Optics
    Mirrors
    Optical Filters
    Optical Systems
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Systems > Modular Spatial Filter/Laser Beam Expander

Modular Spatial Filter/Laser Beam Expander
Modular Spatial Filter/Laser Beam Expander

  • Modular approach provides maximum flexibility
  • Constructed from highly stable components
  • High resolution positioning

Product DescriptionProduct DetailDrawings3-D Model
Product Description
Our precision X26 Rail System can be combined with various positioners, mounts, pinholes, and lenses to construct a versatile, extremely stable spatial filter/laser beam expander assembly. The components are listed to build two examples of common assemblies. We encourage you to explore other combinations of components that will meet your specific needs.
The SB18YZ Pinhole Mount combines high resolution positioning with exceptional stability. The total range of X-Y travel is 4 mm. This pinhole positioner accepts any component with a 20.25 RMS male thread. It is available with a choice of BM micrometers (1 µm resolution), BD differential screws (0.1 µm resolution), or lockable BHC hex-head actuators.
Pinholes made from ultra-thin platinum iridium are available either mounted or unmounted. The mounted versions have a 20.25 RMS male thread to fit into the pinhole positioner. Unmounted versions are available as replacements.



Ordering Information

Pinholes
 Quantity  Model  Description  Price
 
5 Weeks
 PNH-5  Mounted Pinhole, 5 µm Aperature, For SB18YZBM Pinhole Positioner  
$240.00
 
5 Weeks
 PNH-10  Mounted Pinhole, 10 µm Aperature, For SB18YZBM Pinhole Positioner  
$240.00
 
5 Weeks
 PNH-15  Mounted Pinhole, 15 µm Aperature, For SB18YZBM Pinhole Positioner  
$219.00
 
5 Weeks
 PNH-20  Mounted Pinhole, 20 µm Aperature, For SB18YZBM Pinhole Positioner  
$197.00
 
5 Weeks
 PNH-30  Mounted Pinhole, 30 µm Aperature, For SB18YZBM Pinhole Positioner  
$163.00
 
5 Weeks
 PNH-50  Mounted Pinhole, 50 µm Aperature, For SB18YZBM Pinhole Positioner  
$163.00
 
5 Weeks
 PNH-80  Mounted Pinhole, 80 µm Aperature, For SB18YZBM Pinhole Positioner  
$134.00
 
5 Weeks
 PNH-100  Mounted Pinhole, 100 µm Aperature, For SB18YZBM Pinhole Positioner  
$120.00
 
5 Weeks
 PNH-150  Mounted Pinhole, 150 µm Aperature, For SB18YZBM Pinhole Positioner  
$104.00
 
5 Weeks
 PNH-200  Mounted Pinhole, 200 µm Aperature, For SB18YZBM Pinhole Positioner  
$104.00
 
Available Today
 UNH-5  Unmounted Pinhole, 5µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$209.00
 
5 Weeks
 UNH-10  Unmounted Pinhole, 10µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$209.00
 
5 Weeks
 UNH-15  Unmounted Pinhole, 15µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$189.00
 
Available Today
 UNH-20  Unmounted Pinhole, 20µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$167.00
 
5 Weeks
 UNH-30  Unmounted Pinhole, 30µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$146.00
 
Available Today
 UNH-50  Unmounted Pinhole, 50µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$145.00
 
5 Weeks
 UNH-80  Unmounted Pinhole, 80µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$125.00
 
Available Today
 UNH-100  Unmounted Pinhole, 100µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$105.00
 
Available Today
 UNH-150  Unmounted Pinhole, 150µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$85.00
 
Available Today
 UNH-200  Unmounted Pinhole, 200µm Aperature, Ultra-thin Platinum Iridium, Replacement  
$85.00


Spatial Filter Assembly
 Quantity  Required Qty  Model  Description  Page  Price
 
Available Today
 1  X26-128  X26 Stainless Steel Rail, 1x M6 hole on ends, 128 mm  Steel Optical Rails and Carriers  
$138.72
 
Available Today
 2  CN26-12  X26 Rail Carrier, Index Block or Rail Foot, M6 holes, 12 mm  Steel Optical Rails and Carriers  
$43.96
 
Available Today
 2  CN26-40  X26 Rail Carrier, M6 holes, 40 mm  Steel Optical Rails and Carriers  
$84.66
 
Available Today
 1  UMR5.16  Double-Row Ball Bearing Linear Stage, 0.63 inch Travel, 135 lb Load Capacity  Precision Double-Row Ball Bearing Linear Stages  
$207.06
 
Available Today
 1  BM11.16  BM Series Micrometer, 16mm Travel, 9 lb Load Capacity  Micrometers  
$135.66
 
7 Weeks
 1  SB19.18  SB Series Objective Lens Mount, 0.800-36, Optical Axis Height 19.5mm  Lens Mounts and Holders  
$161.16
 
Available Today
 1  L-10X  Infinity Corrected Objective Lens, 10x, 0.25 NA, 18.2mm Focal Length, 9mm Clear  Objective Lenses  
$152.00
 
Available Today
 1  SB18YZBM  Precision XY Optic Positioner, BM Micrometers  Precision XY Optic Positioners  
$733.38
 
5 Weeks
 1  PNH-15  Mounted Pinhole, 15 µm Aperature, For SB18YZBM Pinhole Positioner  Modular Spatial Filter/Laser Beam Expander  
$219.00


Spatial Filter/Laser Beam Expander Assembly
 Quantity  Required Qty  Model  Description  Page  Price
 
Available Today
 1  X26-256  X26 Stainless Steel Rail, 1x M6 hole on ends, 256 mm  Steel Optical Rails and Carriers  
$247.86
 
Available Today
 2  CN26-12  X26 Rail Carrier, Index Block or Rail Foot, M6 holes, 12 mm  Steel Optical Rails and Carriers  
$43.96
 
Available Today
 3  CN26-40  X26 Rail Carrier, M6 holes, 40 mm  Steel Optical Rails and Carriers  
$84.66
 
Available Today
 1  UMR5.16  Double-Row Ball Bearing Linear Stage, 0.63 inch Travel, 135 lb Load Capacity  Precision Double-Row Ball Bearing Linear Stages  
$207.06
 
Available Today
 2  BM11.16  BM Series Micrometer, 16mm Travel, 9 lb Load Capacity  Micrometers  
$135.66
 
7 Weeks
 1  SB19.18  SB Series Objective Lens Mount, 0.800-36, Optical Axis Height 19.5mm  Lens Mounts and Holders  
$161.16
 
Available Today
 1  L-10X  Infinity Corrected Objective Lens, 10x, 0.25 NA, 18.2mm Focal Length, 9mm Clear  Objective Lenses  
$152.00
 
Available Today
 1  SB18YZBM  Precision XY Optic Positioner, BM Micrometers  Precision XY Optic Positioners  
$733.38
 
5 Weeks
 1  PNH-15  Mounted Pinhole, 15 µm Aperature, For SB18YZBM Pinhole Positioner  Modular Spatial Filter/Laser Beam Expander  
$219.00
 
Available Today
 1  SB19.25.4  SB Series Lens Mount, M30x0.75, Optical Axis Height 19.5mm  Lens Mounts and Holders  
$161.16
 
Available Today
 1  B25.4  B Series Lens Mount Barrel for X26 Mounts, 25.4mm, M20.25 RMS  Lens Mounts and Holders  
$89.96
 
Available Today
 1  PAC064  Precision Achromatic Doublet Lens, BK 7-SF 5, 25.4 Dia, 200mm EFL, 400-700nm  Precision Achromatic Doublet Lenses  
$85.99



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .