Modular Riser Plates raise the surface of an optical table, allowing components to be securely mounted at a fixed height. They are available in four heights, and can be stacked to achieve any height in 0.125 in. (3.175 mm) increments. Ample 1/4-20 (M6) threaded holes on the top surface are available to mount components to riser plates. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps. 0.5 and 1.0 in. (12.7 and 25.4 mm) high versions have a groove around the base for the base clamps.
Stack plates of various thicknesses to create a stable mounting platform of nearly any height.
0.5 in. (12.7 mm) thick plates can be bolted together to create a vertical mounting surface.