|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Bases and Brackets > Modular Riser Plates

Modular Riser Plates
Modular Riser Plates
(left to right, top to bottom) MRP4-0.125, MRP4-0.25, MRP4-0.5, MRP4-1, MRP3-0.125, MRP3-0.25, MRP3-0.5, MRP3-1

  • Raise and securely mount components at a fixed height
  • Stack to achieve any height in 0.125 in. increments
  • Aids in establishing a common optical axis height

Product Description Product Detail Drawings Catalog PDF 3-D Model
Product Description
Modular Riser Plates raise the surface of an optical table, allowing components to be securely mounted at a fixed height. Ample 1/4-20 (M6) threaded holes are provided for component mounting. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps.


Ordering Information
 Quantity Model Description Price
  MRP3-0.125 Modular Riser Plates, 3 in. x 3 in. x 0.125 in., 1/4-20 Thread 
  MRP3-0.25 Modular Riser Plates, 3 in. x 3 in. x 0.25 in., 1/4-20 Thread 
  MRP3-0.5 Modular Riser Plates, 3 in. x 3 in. x 0.5 in., 1/4-20 Thread 
  MRP3-1 Modular Riser Plates, 3 in. x 3 in. x 1 in., 1/4-20 Thread 
  MRP4-0.125 Modular Riser Plates, 4 in. x 4 in. x 0.125 in., 1/4-20 Thread 
  MRP4-0.25 Modular Riser Plates, 4 in. x 4 in. x 0.25 in., 1/4-20 Thread 
  MRP4-0.5 Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread 
  MRP4-1 Modular Riser Plates, 4 in. x 4 in. x 1 in., 1/4-20 Thread 


Ordering Information, Metric
 Quantity Model Description Price
  M-MRP3-0.125 Modular Riser Plates, 76.2 mm x 76.2 mm x 3.175 mm, M6 Thread, Metric 
  M-MRP3-0.25 Modular Riser Plates, 76.2 mm x 76.2 mm x 6.35 mm, M6 Thread, Metric 
  M-MRP3-0.5 Modular Riser Plates, 76.2 mm x 76.2 mm x 12.7 mm, M6 Thread, Metric 
  M-MRP3-1 Modular Riser Plates, 76.2 mm x 76.2 mm x 25.4 mm, M6 Thread, Metric 
  M-MRP4-0.125 Modular Riser Plates, 101.6 mm x 101.6 mm x 3.175 mm, M6 Thread, Metric 
  M-MRP4-0.25 Modular Riser Plates, 101.6 mm x 101.6 mm x 6.35 mm, M6 Thread, Metric 
  M-MRP4-0.5 Modular Riser Plates, 101.6 mm x 101.6 mm x 12.7 mm, M6 Thread, Metric 
  M-MRP4-1 Modular Riser Plates, 101.6 mm x 101.6 mm x 25.4 mm, M6 Thread, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .