|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources
    Lab And Laser Safety
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Control > Modular Multi-Channel Laser Diode Controller, Model 8000

Modular Multi-Channel Laser Diode Controller, Model 8000
Modular Multi-Channel Laser Diode Controller, Model 8000

  • Comprehensive laser diode protection features
  • Large graphics display, allowing full four-channel visibility
  • Complete laser diode characterization (L, V, I) using 8500 modules
  • Complete TE cooler characterization (ITE, VTE) using 8350 module
  • Standard GPIB/IEEE-488.2 and RS-232 interface

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
The Model 8000 Modular Multi-channel Diode Laser Controller mainframe automatically detects which module is located in each of the four fully isolated bays available, and displays the entire system configuration on the large LCD display. All you do is follow on-screen instructions to configure and operate the modular system.
Advanced 16-bit technology, coupled with careful designs that isolate digital and analog signals, ensure precision control and measurement capabilities. GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 8000 mainframe for complete remote control and data collection. LabVIEW drivers are supplied with every Model 8000 Modular Controller.
The Model 8000 Multi-channel Laser Diode Controller is a cost effective solution that meets your laboratory, production, and quality control applications. Our flexible system design guarantees that the Model 8000 will accommodate future modules - making it the most complete instrument for laser diode control, characterization, and testing far into the future.



Ordering Information
 Quantity  Model  Description  Option Code  Price
   8000-OPT  Laser Diode Controller Mainframe(1)  
    Model 8000 Temperature Controller (TEC) Modules
 
Available Today
 8350  5A/8V TEC Module  01  
$1275.00
    Model 8000 Laser Diode Driver (LDD) Modules
 
4 Weeks
 8530  LDD Module (3000 mA)  13  
$1395.00
 
12 Weeks
 8560  LDD Module (6000 mA)  14  
$1310.00
    Model 8000 Combination LDD/TEC Modules
 
Available Today
 8605  LDD (500 mA) & TEC (2.5A/6V) Combination Module  41  
$1545.00
 
4 Weeks
 8630  LDD (3000 mA) & TEC (2.5A/6V) Combination Module  43  
$1760.00
    Accessories
 
Available Today
 300-02(2)  Temperature Controller Cable, DB15 Male to Bare Wire  
$39.00
 
Available Today
 300-04(2)  Temperature Controller Cable, DB15 Male to DB15 Female  
$55.00
 
Available Today
 300-16  Thermistor, 10.0 kΩ, ±0.2°C  
$25.00
 
Available Today
 300-22  Temperature Sensor, AD592CN, -45°C to +125°C Range  
$46.50
 
Available Today
 500-02(2)  Laser Diode Driver Cable, DB9 Male to Bare Wire  
$39.00
 
Available Today
 500-04(2)  Laser Diode Driver Cable, DB9 Male to DB9 Female  
$56.00
 
7 Weeks
 8000-RACK  Rack Mount Kit  
$175.00

1) Blank plates provided with mainframe controller to cover unused bays.

2) Please see Electrical Cables and Accessories for cable diagrams.

Ordering Instructions
There are two simple ways to order Newport’s Model 8000 Modular Controller:

I. When ordering your customized system configuration, specify the following model number:



Indicate the Option Code number for the specific Module you would like us to install in any one of the four available bays. Please indicate NN, if you do not require a module in a particular bay.

Example: 8000-OPT-11-01-41-NN

Model 8000 Modular Controller with Model 8505, 500 mA LDD Module, in Bay 1; Model 8350, 5A TEC Module in Bay 2; Model 8605, 500 mA/2.5A Combination LDD/TEC Module in Bay 3; and no Module in Bay 4.

II. Any one of Newport’s Model 8000 Modules can be ordered separately in the event that you would like to upgrade your Modular Controller in the future. Please use only the model number as shown in the table above for ordering stand-alone modules.

Related Products

High performance TO-can laser diode mount (see Telecom Laser Diode Mounts).


• If you need a fiber coupled laser diode source, see Fiber Pigtailed Laser Diode
• For general purpose detector needs, see Low-Power Photodetectors, 918D Series
• For most reliable fiber detectors, see Fiber Optic Detectors
• For a convenient power meter that has benchtop performance, see Optical Power Meter, High-Performance Hand-Held, 1918-C


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .