We offer packaged IR Sources, which run selected IR elements, and modular components from which you can build your own IR Source.
Table 1 Overview of Packaged IR Sources
|
Source Type |
Runs These IR Elements |
Output |
Notes |
| Apex Source |
6575, 6580, 80030 |
1.3 inch (33 mm) collimated beam |
New, fully integrated source |
| SiC Source |
80030 |
1.5 inch (38 mm) collimated beam |
Low cost system for SiC source |
Building Your Own System
We offer all the components necessary to put together an infrared source using the Series Q and PhotoMax Housings and the 7340 or 7341 Dual Source Monochromator Illuminators. These housings do not have built in electronics; the 68938 Power Supply must be ordered separately. The necessary interconnecting cable is supplied with the interface kits.
Table 2 Components to Build Your Own IR Source
|
Using This Housing |
Special Features |
To Operate This IR Element(s)* |
Necessary Components |
|
Housing |
Optics |
Interface Kit |
Socket Adapter |
Power Supply |
| Series Q |
Operates any IR element, collimated output beam |
6363
|
60000
|
60009 Ge Lens or 60077 ZnSe Lens |
60090
|
60041
|
68938
|
| 6575
, 6580
, 6581
|
60000
|
60009 Ge Lens or 60077 ZnSe Lens |
60090
|
60048
|
68938
|
| PhotoMax |
Focused output matched to Oriel Monochromators |
6575
, 6580
, 6581
|
60100
|
60110 F/4.4 Ellipse or 60111 F/3.7 Ellipse |
60925
|
60104
|
68938
|
| Dual Source Illuminators |
Only dual source Monochromator Illuminator |
6363
|
7340
or 7341
|
Not Required |
Not Required |
73906
|
68938
|
Series Q System
The output of the Series Q is a collimated, 1.3-inch (33 mm) diameter beam. You can then re-focus, turn, filter or aperture this beam with the optical accessories that we offer. Two condensing lens assemblies are available; an F/1.1 Germanium condenser and an F/1 Zinc Selenide assembly. Ge transmits from 1.9 to 18 µm; ZnSe transmits from 0.6 to 12 µm. See Table 2 for the necessary mounting hardware for the various IR elements.
PhotoMax System
PhotoMax is an efficient illuminator; it uses an ellipsoidal reflector that surrounds the element or lamp and collects almost all of its emission. The output is a focused spot matched to the input cone of Oriel® Monochromators (F/4.4 for 1/4 m and F/3.7 for 1/8 m instruments). The ellipses are coated with rhodium.
Dual Source Monochromator Illuminators
The 7340 and 7341 allow continuous scans from the UV to the IR. They hold two sources simultaneously and independently. Output is a focused spot matched to Oriel Monochromators.