The Modular Construction Bases consists of a few simple aluminum building blocks with lots of versatility. With just a cube, a rail, and a base, applications are limited only by your imagination.
The CC-1 Construction Cube has two tapped holes and a counterbored clearance hole for 1/4-20 (M6) screws. This basic building block can be bolted to a breadboard, a rail, another component, or another cube to construct unique assemblies.
The CR-1 Construction Rail has tapped holes on all surfaces as well as counterbored clearance holes for 1/4-20 (M6) screws. The rail can be attached to a breadboard, a cube, another component, or another rail for modular versatility.
The CB-2 Construction Base is a two-piece design that can be used as a bracket or a base. The base has plenty of tapped holes on all the surfaces as well as clearance holes and slots for 1/4-20 (M6) screws. Combine all three elements to construct rigid optical assemblies quickly and easily.
The CB-2 modular construction plates can be assembled into a bracket.
Position optical mounts where you need them using modular construction elements