|  
   
  Fiber Optic Sources
    Broadband Sources
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Fiber Optic Sources > Broadband Sources > Model BBS-450 Benchtop ASE Broadband Source

Model BBS-450 Benchtop ASE Broadband Source
Model BBS-450 Benchtop ASE Broadband Source

  • Broad wavelength range 1000–1065 nm
  • High output power of +13 dBm
  • Safe and simple operation
  • Affordable broadband power
  • Integrated pump laser with control electronics

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport’s new BBS-450 Amplified Spontaneous Emission (ASE) Source is an affordable, high performance, microprocessor controlled incoherent light source. This broadband source produces a high power, extremely stable, broadband output spectrum in the 1000 to 1065 nm wavelength range, with applications in optical sensing, Optical Coherence Tomography (OCT), and testing of passive fiber optic components.
The fully contained benchtop instrument is robust yet simple to operate, with light output through an FC/PC or a FC/APC fiber optic connector. Additional safety features, such as the 5-second delay on turn-on and the light interrupt interlock, make it suitable for use both in the research lab and the production floor.


Ordering Information
 Quantity Model Description Price
  BBS-450 Broadband Source, 1000-1065 nm, with FC/PC Connector 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .