|  
Sign In  Or  Create New Account
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components >  Photonics Outlet > Model 819S Model 819 Integrating Spheres

Model 819S Model 819 Integrating Spheres
Model 819S
Model 819 Integrating Spheres
819-IS-4
819S and 819 Integrating Spheres (stands sold separately)

Key Features
  • Total collection of light and spatial integration. Useful for divergent and non-symmetrical beams
  • Measurements insensitive to exact detector positioning
  • Signal attenuation, advantageous in measurement of high-power beams
  • High reflectance coating avoids direct damage from the first strike of the beam
  • Thermally stable
  • High UV-VIS-NIR reflectance
  • Limited 90 days warranty

Product DescriptionProduct DetailSpecificationsDrawings
Product Description
The 819S Integrating Spheres are useful for measurement of divergent light from laser diode sources. Their thin walls, only a few millimeters thick, make it possible to position the laser diode very close to the internal cavity of the sphere and thus collect 100 percent of the light emitted from the front facet of the device. A baffle, positioned between the input port and the detector port, prevents the detector from directly viewing the emitting aperture of the laser or the direct area of illumination.
In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power lasers.
The 819S Integrating Sphere coating has an effective range from 300 nm to 2400 nm, with reflectivity of >97% at 600 nm. Each sphere is designed with four equally-spaced ports located on the equator of the sphere.
The unmatched environmental stability and high-performance of Newport’s Model 819 Integrating Spheres are derived from their rugged monolithic thermoplastic material and are superior to coated integrating spheres. In addition, their high damage threshold surface can be cleaned with distilled ...



Ordering Information
819S Integrating Spheres are available in 4 and 6 in. diameters and are fabricated from spun aluminum. 819S spheres include a baffle located between midway between two ports. The port frames are designed to accept a variety of detector assemblies and detector holders. 819 Integrating Spheres are available in 2 and 4 in. inner diameters with a cube-shaped outer housing made of drawn aluminum. Each sphere comes with a set of port reducers and two port plugs. See Sphere Accessories on the next page for detector adapters, sample holders and additional sphere components.

The 2 in. diameter sphere come with an 8-32 tapped hole in the base for post mounting. The 4 and 6 in. spheres have a 1/4-20 tapped hole. There are no metric versions.
   Model  Description  Discounted Price
 
Available Today
 819-IS-2  2 in. Integrating Sphere, No Detector  
$1425.60

   Model 819S  Model 819
 Damage Threshold (J/cm2)  1.7  8


Integrating Sphere Optional Accessories
819-DA Detector Adaptors allow you to mount 818 Low-Power Cylindrical Detectors to a 1.0 in. (25.4 mm) port.

The 819-PC-0.5 and 819-PC-1.5 Port Converters convert 0.5 in. (12.7 mm) and 1.5 in. (38.1 mm) ports respectively into 1.0 in. (25.4 mm) ports to allow mounting of accessories.

819-PA Port Apertures reduce the clear aperture of a port. Port apertures do not alter port size or restrict the mounting of other accessories. Each set contains three different port apertures.

819-PP and 819S-PP Port Plugs seal off unused ports and are made of the same high reflectance material as the sphere.

819-SH Sample Holders are used for transmission and reflectance measurements and mount to 1.0 in. (25.4 mm) ports. The clear aperture of the 0° sample holder is 0.875 in. (22.2 mm) while the 8° sample holder has a clear diameter of 0.687 in. (17.4 mm). Each sample holder can be disassembled to facilitate the mounting of large samples.

819-LTP and 819-LTP-0.5 Light Traps mount on 1.0 in. (25.4 mm) and 0.5 in. (12.7 mm) ports respectively and deliver 99% absorptance from 250 to 2500 nm. The 819-LTSH mounts on either 0° or 8° sample holders and delivers 98.5% absorptance from 250 to 2500 nm. The 819-LTSH is recommended when measuring the reflectance of translucent samples.

The 819-FH Filter Holder is designed to hold 2-inch-square optical filters up to 0.375 in. (9.5 mm) thick. You can use it with Newport’s line of neutral-density filters and colored glass filters. The 819-FH mounts to 1.0 in. (25.4 mm) port frames.

Ordering Instructions



Example: 819S-OPT-04-IG-CM-DV

819S-IS-4 integrating sphere with 818-IG/CM detector, configured for diverging input beam.
Note: Optical power meter, stand and fiber optic port adaptor sold separately.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .