|
|
| Model 818-GF Tunable Optical Sensor |
|
|
|
-
Frequency response to 1 MHz- Optical measurement range from pW to 2.5 mW
- Independent controls for gain, low pass and high pass filters
- Low noise floor
- Portable; Battery or AC powered
- Limited 90 days warranty
|
|
|
|
Product Description
Specifications
Catalog PDF
|
Product Description
The new 818-GF Tunable Gain/Filter Optical Sensor is both a portable field unit as well as a high performance benchtop optical measurement tool. Defined by its rich operational feature set, the 818-GF is in a class by itself. It includes a photodiode receiver with an adjustable gain transimpedance amplifier followed by independent high and low pass filters, which are adjustable too. The 818-GF would be a welcome addition to any manufacturing floor, not to mention development, QA, or Service and Support areas doing testing, or designing optical systems or components. The 818-GF assures superior performance by providing a 3 dB bandwidth exceeding 1 MHz. The low noise operation provides a large dynamic range. Switchable filters enable rejection of unwanted noise. With its ergonomic design, the 818-GF is ideal for both fixed and mobile applications. Its many value-added features make it a truly user-friendly instrument. When powered by two 9V alkaline batteries, it eliminates any concern about power line pickup or ground noise.
The new 818-GF Tunable Gain/Filter Optical Sensor is both a portable field unit as well as a high performance benchtop optical measurement tool. Defined by its rich operational feature set, the 818-GF is in a class by itself. It includes a photodiode receiver with an adjustable gain transimpedance amplifier followed by independent high and low pass filters, which are adjustable too. The 818-GF would be a welcome addition to any manufacturing floor, not to mention development, QA, or Service and Support areas doing testing, or designing optical systems or components. The 818-GF assures superior performance by providing a 3 dB bandwidth exceeding 1 MHz. The low noise operation provides a large dynamic range. Switchable filters enable rejection of unwanted noise. With its ergonomic design, the 818-GF is ideal for both fixed and mobile applications. Its many value-added features make it a truly user-friendly instrument. When powered by two 9V alkaline batteries, it eliminates any concern about power line pickup or ground noise.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Outlet Price | | | 818-GF | Tunable Optical Sensor | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|