|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > Model 8008 Modular Multi-Channel Laser Diode Controller

Model 8008 Modular Multi-Channel Laser Diode Controller
Model 8008 Modular Multi-Channel Laser Diode Controller

  • Complete system controller for 8 channel applications, EDFA pumping or DWDM signal sources
  • 16 channel controller for 2-D VCSEL arrays
  • 8600.8C combo LDD/TEC modules feature a programmable signal generator (200 Hz–300 kHz)
  • 8501.8D dual output LDD modules have 100 mA current source tailored for use with VCSELs
  • IEEE-488 and RS-232 interfaces

Product DescriptionSpecificationsDownloadsCatalog PDF
Product Description
The Model 8008 Multi-Channel Modular Controller expands on the modular laser diode controller concept to meet the higher channel densities found in Dense WDM (wavelength division multiplexing) applications, 2-D VCSEL arrays, and multiple diode laser pumping. The eight bays accept either 8600C Combo Laser Diode Driver (LDD)/ Temperature Controller (TEC) modules or 8500D Dual Output LDD modules.
8600C Series Combo LDD/TEC modules are designed for use in communication applications and have an internal function generator for testing systems. The user only needs to program the frequency, Imax, and Imin to modulate the laser diode output. Both sinewave or squarewave (50% duty cycle) waveforms are available from 200 Hz–300 kHz. This range of frequencies meets today’s low frequency single-tone and high data rate test requirements for datacom and telecom.
For 2-D VCSEL arrays or high-density laser diode applications, where temperature control is not required for each individual laser diode, the 8500D modules allow the control of up to 16 lasers from a single Model 8008 mainframe.
The mainframe automatically detects which module is installed in each bay and displays the system configuration on a large LCD screen. A sophisticated processor provides enhanced system control and data collection capabilities.
GPIB/IEEE-488 and RS-232 ...



Ordering Information
 Quantity  Model  Description  Option Code  Price
   8008 Series  Modular Mainframe Controller  
    Model 8008 Dual LDD Modules
 
Available Today
 8505.8D  Dual LDD Module (500 mA)  02  
$1399.00
    Model 8008 Combination LDD/TEC Modules
 
Available Today
 8601.8C  Combo LDD/TEC Module (100 mA)  06  
$1399.00
 
Available Today
 8605.8C  Combo LDD/TEC Module (500 mA)  07  
$1525.00
 
Available Today
 8610.8C  Combo LDD/TEC Module (1000 mA)  08  
$1525.00
    Accessories
 
Available Today
 300-02(1)  Temperature Controller Cable, DB15 Male to Bare Wire  
$39.00
 
Available Today
 300-04(1)  Temperature Controller Cable, DB15 Male to DB15 Female  
$55.00
 
Available Today
 300-16  Thermistor, 10.0 kΩ, ±0.2°C  
$25.00
 
Available Today
 500-02(1)  Laser Diode Driver Cable, DB9 Male to Bare Wire  
$39.00
 
Available Today
 500-04(1)  Laser Diode Driver Cable, DB9 Male to DB9 Female  
$56.00
 
7 Weeks
 8000-RACK  Rack Mount Kit  
$175.00

1) Please see Cable Diagrams for cable diagrams.

Ordering Instructions
There are two simple ways to order Newport’s Model 8008 Modular Controller.

I. When ordering your customized system configuration, specify the following model number:



Indicate the Option Code number for the specific module you would like us to install in any of the eight available bays. Please indicate NN, if you do not require a module in a particular bay.

8008-OPT-06-06-06-06-06-06-06-06

Model 8008 Modular Controller with Model 8601.8C, 100 mA, Combo LDD/TEC Module in each of the eight bays

II. Any one of Newport’s Model 8008 Modules can be ordered separately in the event that you would like to upgrade your Modular Controller in the future. Please only use the model number, as shown in the table above, for ordering stand-alone modules.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .