|
|
| Model 8008 Modular Controller |
|
|
|
-
Complete system controller for 8 channel applications, EDFA pumping or DWDM signal sources- 16 channel controller for 2-D VCSEL arrays
- 8600.8C combo LDD/TEC modules feature a programmable signal generator (200 Hz300 kHz)
- 8501.8D dual output LDD modules have 100 mA current source tailored for use with VCSELs
- IEEE-488 and RS-232 interfaces
|
|
|
|
Product Description
Specifications
Downloads
Catalog PDF
|
Product Description
The Model 8008 Modular Controller expands on the modular laser diode controller concept to meet the higher channel densities found in Dense WDM (DWDM) applications and 2-D VCSEL arrays. The eight bays accept either 8600C Combo Laser Diode Driver (LDD)/ Temperature Controller (TEC) modules or 8500D Dual Output LDD modules. 8600C Series Combo LDD/TEC modules are designed for use in communication applications and have an internal function generator for testing systems. The user only needs to program the frequency, Imax, and Imin to modulate the laser diode output. Both sinewave or squarewave (50% duty cycle) waveforms are available from 200 Hz300 kHz. This range of frequencies meets todays low frequency single-tone and high data rate test requirements for datacom and telecom. For 2-D VCSEL arrays or high-density laser diode applications, where temperature control is not required for each individual laser diode, the 8500D modules allow the control of up to 16 lasers from a single Model 8008 mainframe. The mainframe automatically detects which module is installed in each bay and displays the system configuration on a large LCD screen. A sophisticated processor provides enhanced system control and data collection capabilities. GPIB/IEEE-488 and RS-232 interfaces are included with the Model 8008 ...
The Model 8008 Modular Controller expands on the modular laser diode controller concept to meet the higher channel densities found in Dense WDM (DWDM) applications and 2-D VCSEL arrays. The eight bays accept either 8600C Combo Laser Diode Driver (LDD)/ Temperature Controller (TEC) modules or 8500D Dual Output LDD modules. 8600C Series Combo LDD/TEC modules are designed for use in communication applications and have an internal function generator for testing systems. The user only needs to program the frequency, Imax, and Imin to modulate the laser diode output. Both sinewave or squarewave (50% duty cycle) waveforms are available from 200 Hz300 kHz. This range of frequencies meets todays low frequency single-tone and high data rate test requirements for datacom and telecom. For 2-D VCSEL arrays or high-density laser diode applications, where temperature control is not required for each individual laser diode, the 8500D modules allow the control of up to 16 lasers from a single Model 8008 mainframe. The mainframe automatically detects which module is installed in each bay and displays the system configuration on a large LCD screen. A sophisticated processor provides enhanced system control and data collection capabilities. GPIB/IEEE-488 and RS-232 interfaces are included with the Model 8008 for complete remote control and data collection. LabVIEW drivers are supplied with each 8008 mainframe. Automated testing and device evaluation are easily implemented using Newports extensive library of LabVIEW commands.
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Option Code | Price | | | 8008 Series | Modular Mainframe Controller | | | | Model 8008 Dual LDD Modules | | | 8501.8D | Dual LDD Module (100 mA) | 01 | | | | 8505.8D | Dual LDD Module (500 mA) | 02 | | | | 8510.8D | Dual LDD Module (1000 mA) | 03 | | | | Model 8008 Combination LDD/TEC Modules | | | 8601.8C | Combo LDD/TEC Module (100 mA) | 06 | | | | 8605.8C | Combo LDD/TEC Module (500 mA) | 07 | | | | 8610.8C | Combo LDD/TEC Module (1000 mA) | 08 | | | | Accessories | | | 300-02(1) | Temperature Controller Cable, DB15 Male to Bare Wire | | | | 300-04(1) | Temperature Controller Cable, DB15 Male to DB15 Female | | | | 300-16 | Thermistor, 10.0 kW, ±0.2°C | | | | 500-02(1) | Laser Diode Driver Cable, DB9 Male to Bare Wire | | | | 500-04(1) | Laser Diode Driver Cable, DB9 Male to DB9 Female | | | | 8000-RACK | Rack Mount Kit | |
| | 1) Please see Cable Diagrams for cable diagrams. | Ordering Instructions | There are two simple ways to order Newports Model 8008 Modular Controller.
I. When ordering your customized system configuration, specify the following model number: | 
| Indicate the Option Code number for the specific module you would like us to install in any of the eight available bays. Please indicate NN, if you do not require a module in a particular bay.
8008-OPT-06-06-06-06-06-06-06-06
Model 8008 Modular Controller with Model 8601.8C, 100 mA, Combo LDD/TEC Module in each of the eight bays
II. Any one of Newports Model 8008 Modules can be ordered separately in the event that you would like to upgrade your Modular Controller in the future. Please only use the model number, as shown in the table above, for ordering stand-alone modules. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|