|
|
| Model 8000 Modular Controller |
|
|
|
-
Comprehensive laser diode protection features- Large graphics display, allowing full four-channel visibility
- Complete laser diode characterization (L, V, I) using 8500 modules
- Complete TE cooler characterization (ITE, VTE) using 8350 module
- Standard GPIB/IEEE-488.2 and RS-232 interface
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
The Model 8000 Modular Controller mainframe automatically detects which module is located in each of the four fully isolated bays available, and displays the entire system configuration on the large LCD display. All you do is follow on-screen instructions to configure and operate the modular system. Advanced 16-bit technology, coupled with careful designs that isolate digital and analog signals, ensure precision control and measurement capabilities. GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 8000 mainframe for complete remote control and data collection. LabVIEW drivers are supplied with every Model 8000 Modular Controller. The Model 8000 Modular Controller is a cost effective solution that meets your laboratory, production, and quality control applications. Our flexible system design guarantees that the Model 8000 will accommodate future modules - making it the most complete instrument for laser diode control, characterization, and testing far into the future.
The Model 8000 Modular Controller mainframe automatically detects which module is located in each of the four fully isolated bays available, and displays the entire system configuration on the large LCD display. All you do is follow on-screen instructions to configure and operate the modular system. Advanced 16-bit technology, coupled with careful designs that isolate digital and analog signals, ensure precision control and measurement capabilities. GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 8000 mainframe for complete remote control and data collection. LabVIEW drivers are supplied with every Model 8000 Modular Controller. The Model 8000 Modular Controller is a cost effective solution that meets your laboratory, production, and quality control applications. Our flexible system design guarantees that the Model 8000 will accommodate future modules - making it the most complete instrument for laser diode control, characterization, and testing far into the future.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Option Code | Price | | | 8000 Series | Laser Diode Controller Mainframe(1) | | | | Model 8000 Temperature Controller (TEC) Modules | | | 8350 | 5A/8V TEC Module | 01 | | | | 8325D | 2.5A/6V Dual TEC Module | 02 | | | | Model 8000 Laser Diode Driver (LDD) Modules | | | 8505 | LDD Module (500 mA) | 11 | | | | 8510 | LDD Module (1000 mA) | 12 | | | | 8530 | LDD Module (3000 mA) | 13 | | | | 8560 | LDD Module (6000 mA) | 14 | | | | Model 8000 Dual LDD Modules | | | 8501D | Dual LDD Module (100mA) | 15 | | | | Model 8000 Combination LDD/TEC Modules | | | 8605 | LDD (500 mA) & TEC (2.5A/6V) Combination Module | 41 | | | | 8610 | LDD (1000 mA) & TEC (2.5A/6V) Combination Module | 42 | | | | 8630 | LDD (3000 mA) & TEC (2.5A/6V) Combination Module | 43 | | | | 8605-SO | LDD (500 mA) & TEC (2.5A/6V) Combination Module, with Sync Out | 44 | | | | 8610-SO | LDD (1000 mA) & TEC (2.5A/6V) Combination Module, with Sync Out | 45 | | | | 8630-SO | LDD (3000 mA) & TEC (2.5A/6V) Combination Module, with Sync Out | 46 | | | | 8605-5V | LDD (500 mA) & TEC (2.5A/6V) Combination Module, with 5V PD Bias | 47 | | | | 8610-5V | LDD (1000 mA) & TEC (2.5A/6V) Combination Module, with 5V PD Bias | 48 | | | | 8630-5V | LDD (3000 mA) & TEC (2.5A/6V) Combination Module, with 5V PD Bias | 49 | | | | Accessories | | | 300-02(2) | Temperature Controller Cable, DB15 Male to Bare Wire | | | | 300-04(2) | Temperature Controller Cable, DB15 Male to DB15 Female | | | | 300-16 | Thermistor, 10.0 kW, ±0.2°C | | | | 300-22 | Temperature Sensor, AD592CN, -45°C to +125°C Range | | | | 500-02(2) | Laser Diode Driver Cable, DB9 Male to Bare Wire | | | | 500-04(2) | Laser Diode Driver Cable, DB9 Male to DB9 Female | | | | 8000-RACK | Rack Mount Kit | |
| 1) Blank plates provided with mainframe controller to cover unused bays.
2) Please see Cable Diagrams for cable diagrams. | Ordering Instructions | There are two simple ways to order Newports Model 8000 Modular Controller:
I. When ordering your customized system configuration, specify the following model number: | 
| Indicate the Option Code number for the specific Module you would like us to install in any one of the four available bays. Please indicate NN, if you do not require a module in a particular bay.
Example: 8000-OPT-11-01-41-NN
Model 8000 Modular Controller with Model 8505, 500 mA LDD Module, in Bay 1; Model 8350, 5A TEC Module in Bay 2; Model 8605, 500 mA/2.5A Combination LDD/TEC Module in Bay 3; and no Module in Bay 4.
II. Any one of Newports Model 8000 Modules can be ordered separately in the event that you would like to upgrade your Modular Controller in the future. Please use only the model number as shown in the table above for ordering stand-alone modules. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|