Model 710 Temperature Controlled Laser Diode Mount provides a convenient mounting solution for the most demanding laser diode control in the laboratory. Direct access to the laser TO-CAN window is possible on this laser diode mount, for both the TO-9 and TO-56 type packages (see Related Products tab for more information on TO cans offered by Newport).
Optimum temperature control is achieved via two built-in 12.5 W Peltier thermoelectric coolers (TEC). To increase system flexibility, the mount incorporates a nitrogen purge fitting, a BNC connector and solder post for modulation (BIAS-T not included), and two temperature sensors (thermistor and AD592CN). The mount can be used with a post and post holder to secure to an optical table or optical breadboard. The mount supports 8-32 and M4 type threaded screws for attachment.
Newport's Laser Diode Drivers, 500B Series Low Noise Laser Diode Controllers and Model 350B TEC Controller Temperature Controllers are ideal instruments for these diode laser mounts.
When it comes to selecting a temperature controller and diode driver to go along with your new mount Newport does all the work for you. Our newly introduced laser diode control kit (LDKIT series) bundles the diode driver, temperature controller, mount, cables, post, post holder, fork clamp and grounding wriststrap all at a great price.
The LDKIT-1.5A-TO includes 6100 laser diode driver and temperature controller, 710 mount, cables, post, post holder, fork clamp and grounding wriststrap.
Collimating Laser Beam
Collimation of the divergent output of a free-space laser diode is accomplished via the accessories available for these laser diode mounts. In addition, fiber pigtailed diode lasers are accommodated on this same platform. See the Related Products tab for more information regarding fiber pigtail and TO can laser diode models available through Newport.
For collimating divergent output beams, a precision lens alignment mechanism and multiple-element collimating optics are available as accessories. See the Models tab for collimating lens accesories.
|
Model (Lens Holder) |
Fitting Lenses |
Note |
710-LA-5 |
|
Model 700-42, which is also used in 700 Series Laser Diode Mounts |
710-LA-9 |
|
Molded Glass Aspheric Lenses Any molded glass aspheric lens with a 9 mm stainless steel housing |
710-LA-12 |
|
Molded Glass Aspheric Lenses Any molded glass aspheric lens with a 12 mm stainless steel housing |
Products you may also like
For a high accuracy benchtop meter check out our new GPIB compatible 1830-R-GPIB .
For lower power photodetector needs see Low-Power Calibrated Photodetectors.
For the most reliable fiber detectors see Fiber Optic Detectors.
Specifications
|
Model |
710
|
| Styles Supported |
TO-9 and TO-56, and Newport's fiber pigtailed diodes |
| Beam Height (mm) |
50 |
| Laser Housing |
| TE Cooler |
Two 12.5 W, 20 mm by 20 mm series connected, 7.5 V at 6 A max. |
| Connectors |
15-pin male D-sub, laser temperature control 9-pin male D-sub, laser diode current control, isolated chassis mount BNC and solder post |
| Other |
Dry nitrogen purge nipple |
| Case Temperature Control |
| Temperature Range(1) |
-5°C to +80°C |
| Sensor Type |
10 kΩ thermistor and AD592CN |
| General |
| Size [in. (mm)] |
4.0 (101.6) x 4 (101.6) x 1.95 (55) without collimation 4.0 (101.6) x 4 (101.6) x 2.9 (7) with LP-05A-XYZ lens mount |
| Weight (head only) [lb (kg)] |
1.0 (0.45) |
| Collimating Optics |
| Model |
700-42
|
| Focal Length (mm) |
5 |
| Numerical Aperture |
0.50 |
| Working Distance (mm) |
2.67 |
| Wavelength Range (nm) |
600-1020 |
| Surface Accuracy |
λ/20 |
| Window Thickness (mm) |
0,3 |
| Field of View (mm) |
0.14 |
| Clear Aperture (mm) |
5 |
| Outside Diameter (mm) |
9 |
1) Maximum temperature differential from environment is 45 °C.
2) Power specification based on testing with hot side of T.E. cooler at 25 °C ambient.