|
|
| Model 708 8-Channel Butterfly Telecom Laser Diode Mount |
|
|
|
-
Cost and space effective method for holding up to 8 laser diode packages- Efficient heat transfer resulting in stable temperature control
- Rack mountable in a single rack space (1.75 in.)
- Reconfigurable design supports numerous butterfly package styles with various dimensions and pin-out configurations
|
|
|
|
Product Description
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
The Model 708 8-Channel Telecom Laser Diode Mount is designed to hold up to 8 butterfly-type telecommunications laser diodes. The mount includes rack-mount ears, and can be easily installed into a standard instrumentation rack. Eight fiber optic bulkhead connectors are mounted onto the front panel, with available choices including: FC/PC, FC/APC, SC/PC, SC/APC, or ST/PC external fiber connectors. The 708 mount offers an easy-to-use platform that is compatible with all of Newports benchtop laser diode instrumentation and with our test and measurement systems.
The Model 708 8-Channel Telecom Laser Diode Mount is designed to hold up to 8 butterfly-type telecommunications laser diodes. The mount includes rack-mount ears, and can be easily installed into a standard instrumentation rack. Eight fiber optic bulkhead connectors are mounted onto the front panel, with available choices including: FC/PC, FC/APC, SC/PC, SC/APC, or ST/PC external fiber connectors. The 708 mount offers an easy-to-use platform that is compatible with all of Newports benchtop laser diode instrumentation and with our test and measurement systems.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 708-OPT | 8-Channel Butterfly Telecom Laser Diode Mount with one set of configurator blocks | |
| Ordering Instructions | | To order the mount with the fiber optic connector of your choice, please indicate the following model number: | 
| | Fiber connector options | | Order Code | Internal | External | | 25 | FC/PC | ST/PC | | 45 | FC/PC | FC/PC | | 55 | FC/APC | FC/APC | | 65 | FC/PC | SC/PC | | 75 | FC/APC | SC/APC |
| Example: 708-OPT-45-02
8-channel 708 Butterfly Telecom Laser Diode Mount with eight FC/PC type bulkhead connectors and type 02 configurator block pin-out | | * To order configurator blocks separately, please indicate the following model number: | 
| Accessories | | Quantity | Model | Description | Price | | | 708-04-Y | LDD/TEC Y-Cable(1,2) | |
| 1) Requires one cable per LD channel
2) Compatible with all Model 300, 500, 5000, 3150, 6000, 8000 and 8008 Series LDD and TEC instruments and plug-in modules | |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|