|
|
| Model 6000 Combination Laser Diode/TEC Controller |
|
|

|
- Comprehensive laser diode protection features
- Complete laser diode characterization (L, V, I)
- Complete TE cooler characterization (ITE, VTE) and sensor
- Standard GPIB/IEEE-488.2 and RS-232 interfaces
- Integrated 32 W temperature controller
|
|
|
|
Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF |
Product Description
The Model 6000 Laser Diode Controller follows in the footsteps of the Model 8000 Modular Controller providing flexible solutions to a variety of laser diode control applications. It has an integral 32 W temperature controller and one bay that accepts a variety of laser diode driver modules. An LCD supertwist 4-line display provides crisp viewing of the complete system setup and status. Ease of operation results from on-screen instructions and simplified front panel controls. Multiple system configurations are easily stored and retrieved allowing you to quickly configure and perform different test and control functions for various applications. Unsurpassed resolution and accuracy resulting from advanced 16-bit technology gives you ultimate control of your laser diodes. As with all Newport laser diode drivers, a complete set of safety features protects your laser diode. These features include special transient detection and filtering circuits, intermittent contact protection, an independent current and power limit feature, and a slow turn-on sequence. All these provide the superior protection you expect from your laser diode instrumentation. GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 6000 giving complete remote control capability. All control and measurement functions are easily accessible, and the command set is the most comprehensive found on the market ...
The Model 6000 Laser Diode Controller follows in the footsteps of the Model 8000 Modular Controller providing flexible solutions to a variety of laser diode control applications. It has an integral 32 W temperature controller and one bay that accepts a variety of laser diode driver modules. An LCD supertwist 4-line display provides crisp viewing of the complete system setup and status. Ease of operation results from on-screen instructions and simplified front panel controls. Multiple system configurations are easily stored and retrieved allowing you to quickly configure and perform different test and control functions for various applications. Unsurpassed resolution and accuracy resulting from advanced 16-bit technology gives you ultimate control of your laser diodes. As with all Newport laser diode drivers, a complete set of safety features protects your laser diode. These features include special transient detection and filtering circuits, intermittent contact protection, an independent current and power limit feature, and a slow turn-on sequence. All these provide the superior protection you expect from your laser diode instrumentation. GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 6000 giving complete remote control capability. All control and measurement functions are easily accessible, and the command set is the most comprehensive found on the market today. LabVIEW drivers are supplied free of charge with all Model 6000 Laser Diode Controllers. 
Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
Model 6000 Laser Diode Drivers |
Call For Availability |
6000-05 |
Laser Diode Controller, 500mA, 4A/8W Temperature Controller |
$4630.00 |
Call For Availability |
6000-10 |
Laser Diode Controller, 1000mA, 4A/8W Temperature Controller |
$4500.00 |
Call For Availability |
6000-30 |
Laser Diode Controller, 3000mA, 4A/8W Temperature Controller |
$4860.00 |
Call For Availability |
6000-60 |
Laser Diode Controller, 6000mA, 4A/8W Temperature Controller |
$4690.00 |
Call For Availability |
6000-NN |
Laser Diode Controller, Mainframe Only, 4A/8W Temperature Controller |
$3559.00 |
| |
Model 6000 Laser Diode Driver (LDD) Modules |
Available Today |
6505 |
Laser Diode Driver Module, Model 6000, 500mA |
$1160.00 |
Available Today |
6510 |
Laser Diode Driver Module, Model 6000, 1000mA |
$1032.00 |
Available Today |
6530 |
Laser Diode Driver Module, Model 6000, 3000mA |
$1388.00 |
Available Today |
6560A |
Laser Diode Driver Module, Model 6000, 6000mA |
$1175.00 |
| |
Accessories |
Available Today |
300-02 |
Temperature Controller Cable, DB15 Male to Bare Wire |
$39.00 |
Available Today |
300-04 |
Temperature Controller Cable, DB15 Male to DB15 Female |
 $55.00 |
Available Today |
300-16 |
Thermistor, 10.0 kΩ, ±0.2°C |
 $25.00 |
Available Today |
300-22 |
Temperature Sensor, AD592CN, -45°C to +125°C Range |
$46.50 |
Available Today |
500-02 |
Laser Diode Driver Cable, DB9 Male to Bare Wire |
$39.00 |
Available Today |
500-04 |
Laser Diode Driver Cable, DB9 Male to DB9 Female |
 $56.00 |
Available Today |
LD1-RACK |
Rack Mount Kit, Single |
$135.00 |
|
| Order a complete Model 6000 System, or order the 6000-NN Mainframe with the desired Laser Diode Driver Module. You may upgrade your Model 6000 by purchasing alternative Laser Diode Driver Modules. |
Please see Cable Diagrams for cable diagrams.
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|