|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Control > Model 6000 Laser Diode Controller

Model 6000 Laser Diode Controller
Model 6000 Laser Diode Controller

  • Comprehensive laser diode protection features
  • Complete laser diode characterization (L, V, I)
  • Complete TE cooler characterization (ITE, VTE) and sensor
  • Standard GPIB/IEEE-488.2 and RS-232 interfaces
  • Integrated 32 W temperature controller

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
The Model 6000 Laser Diode Controller follows in the footsteps of the Model 8000 Modular Controller providing flexible solutions to a variety of laser diode control applications. It has an integral 32 W temperature controller and one bay that accepts a variety of laser diode driver modules.
An LCD supertwist 4-line display provides crisp viewing of the complete system setup and status. Ease of operation results from on-screen instructions and simplified front panel controls. Multiple system configurations are easily stored and retrieved allowing you to quickly configure and perform different test and control functions for various applications.
Unsurpassed resolution and accuracy resulting from advanced 16-bit technology gives you ultimate control of your laser diodes. As with all Newport laser diode drivers, a complete set of safety features protects your laser diode. These features include special transient detection and filtering circuits, intermittent contact protection, an independent current and power limit feature, and a slow turn-on sequence. All these provide the superior protection you expect from your laser diode instrumentation.
GPIB/IEEE-488.2 and RS-232 interfaces are included with the Model 6000 giving complete remote control capability. All control and measurement functions are easily accessible, and the command set is the most comprehensive found on the market ...


Ordering Information
 Quantity Model Description Price
   Model 6000 Laser Diode Drivers
  6000-05 Laser Diode Controller, 500mA, 4A/8W Temperature Controller 
  6000-10 Laser Diode Controller, 1000mA, 4A/8W Temperature Controller 
  6000-30 Laser Diode Controller, 3000mA, 4A/8W Temperature Controller 
  6000-60 Laser Diode Controller, 6000mA, 4A/8W Temperature Controller 
  6000-NN Laser Diode Controller, Mainframe Only, 4A/8W Temperature Controller 
   Model 6000 Laser Diode Driver (LDD) Modules
  6505 Laser Diode Driver Module, Model 6000, 500mA 
  6510 Laser Diode Driver Module, Model 6000, 1000mA 
  6530 Laser Diode Driver Module, Model 6000, 3000mA 
  6560A Laser Diode Driver Module, Model 6000, 6000mA 
   Accessories
  300-02 Temperature Controller Cable, DB15 Male to Bare Wire 
  300-04 Temperature Controller Cable, DB15 Male to DB15 Female 
  300-16 Thermistor, 10.0 kW, ±0.2°C 
  300-22 Temperature Sensor, AD592CN, -45°C to +125°C Range 
  500-02 Laser Diode Driver Cable, DB9 Male to Bare Wire 
  500-04 Laser Diode Driver Cable, DB9 Male to DB9 Female 
  LD1-RACK Rack Mount Kit, Single 

Order a complete Model 6000 System, or order the 6000-NN Mainframe with the desired Laser Diode Driver Module. You may upgrade your Model 6000 by purchasing alternative Laser Diode Driver Modules.


Please see Cable Diagrams for cable diagrams.



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .