|
|
|
|
|
|
| Model 5600 Advanced High-Power Laser Diode Driver |
|
|
|
-
Constant Current or Constant Power mode with analog modulation- Complete laser diode characterization Io, Vf, and Po
- Photodiode or thermopile input with programmable responsivity to display power in Watts
- Internal function generator with programmable sine, triangle or square waveforms
- External thermistor input monitors laser temperature
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
The Model 5600 Laser Diode Driver operates in either CW or Quasi-CW (QCW) mode with up to 65 A of output current. The instrument is capable of driving multiple high-power laser diode bars in series. Several versions are available with maximum compliance voltages from 5 V30 V. Full 16-bit control and characterization (L, V, I) of laser diodes is attainable via the IEEE-488 or RS-232 interface. All pertinent laser diode parameters Io, Po, and Vf are simultaneously presented on the four line alphanumeric LCD display. Laser output power in Watts is displayed when the responsivity of an external photodiode or thermopile detector is programmed into the unit. An internal function generator is programmable from 200 Hz300 kHz with either a sinewave, triangle or squarewave output, allowing signal modulation in both the constant current (ACC) mode and in constant power (APC) mode. In addition, an external analog modulation input port is included allowing modulation of the output current using other waveforms and frequencies. Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, all program settings are saved. In addition, several different setups can be saved and recalled to facilitate ...
The Model 5600 Laser Diode Driver operates in either CW or Quasi-CW (QCW) mode with up to 65 A of output current. The instrument is capable of driving multiple high-power laser diode bars in series. Several versions are available with maximum compliance voltages from 5 V30 V. Full 16-bit control and characterization (L, V, I) of laser diodes is attainable via the IEEE-488 or RS-232 interface. All pertinent laser diode parameters Io, Po, and Vf are simultaneously presented on the four line alphanumeric LCD display. Laser output power in Watts is displayed when the responsivity of an external photodiode or thermopile detector is programmed into the unit. An internal function generator is programmable from 200 Hz300 kHz with either a sinewave, triangle or squarewave output, allowing signal modulation in both the constant current (ACC) mode and in constant power (APC) mode. In addition, an external analog modulation input port is included allowing modulation of the output current using other waveforms and frequencies. Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, all program settings are saved. In addition, several different setups can be saved and recalled to facilitate multiple control and test requirements. During operation, the front panel keys can be disabled to prevent any inadvertent changes in the output by accidental movement of the control knob. Complete laser diode protection is provided, including transient detection and filtering, intermittent contact protection, independent current limit and power limit settings, output off shorting circuits and a slow turn on sequence. In addition, shielded cables are available to protect against radiated energy from outside equipment, providing the lowest noise output to the laser diode.
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 5600-10 | Advanced High-Power Laser Diode Driver, 10 A, 30 V, 4 x 20 LCD Display | | | | 5600-20 | Advanced High-Power Laser Diode Driver, 20 A, 15 V, 4 x 20 LCD Display | | | | 5600-40 | Advanced High-Power Laser Diode Driver, 40 A, 8 V, 4 x 20 LCD Display | | | | 5600-65 | Advanced High-Power Laser Diode Driver, 65 A, 5 V, 4 x 20 LCD Display | |
| Accessories | | Quantity | Model | Description | Price | | | 5600-02(1) | High-Power LDD Cable, Model 5600, D-Sub 5W5 Male to Wire Lugs | | | | 5600-04(1) | High-Power LDD Cable, Model 5600, D-Sub 5W5 Male to Female | | | | 300-16 | 10.0 kW Thermistor (±0.2°C) | | | | LD1-RACK | Rack Mount Kit, Single | |
| | 1) Please see Cable Diagrams for cable diagrams. |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|
|