|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > Model 5000 Advanced Laser Diode Drivers

Model 5000 Advanced Laser Diode Drivers
Model 5000 Advanced Laser Diode Drivers

  • Low noise, highly stable 500 mA, 3 A, and 6 A outputs
  • Complete laser diode characterization (L, V, I)
  • Programmable photodiode responsivity displays power in Watts
  • Internal function generator programmable from 200 Hz–300 kHz
  • External modulation in both constant current (ACC) and constant power (APC) modes

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
The 5000 Series Laser Diode Drivers are advanced current sources based on the technology found in our 6000 and 8000 Series products. Full 16-bit control and characterization of your laser diodes is attainable via the IEEE-488 or RS-232 interfaces. LabVIEW drivers are included with the computer interfaces as a standard feature on all 5000 Series units.
All pertinent laser diode parameters Io, Im or Po, and Vf are simultaneously presented on the two line alphanumeric LCD display. Power in Watts is displayed when the responsivity of the monitor photodiode is programmed into the unit.
Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, all program settings are saved. In addition, several different setups can be saved and recalled to facilitate multiple control and test requirements.
During operation, the front panel inputs can be disabled by pushing the Lockout dial button located below the control knob. This prevents any inadvertent changes in the output by accidental movement of the control knob.
An internal function generator is included that is programmable from 200 Hz–300 kHz in either a sinewave or squarewave output. This provides a convenient means to generate datacom ...



Ordering Information
 Quantity  Model  Description  Price
 
9 Weeks
 5005  Advanced Laser Diode Driver, 500 mA, 7 VDC, 2 Line x 20 Display  
$2750.00
 
13 Weeks
 5030  Advanced Laser Diode Driver, 3000 mA, 5 VDC, 2 Line x 20 Display  
$2890.00
 
Call For Availability
 5060  Advanced Laser Diode Driver, 6000 mA, 5 VDC, 2 Line x 20 Display  
$2990.00


Accessories
 Quantity  Model  Description  Price
 
Available Today
 500-02(1)  Laser Diode Driver Cable, DB9 Male to Bare Wire  
$39.00
 
Available Today
 500-04(1)  Laser Diode Driver Cable, DB9 Male to DB9 Female  
$56.00
 
Available Today
 35-RACK  Rack Mount Kit  
$77.00

1) Please see Cable Diagrams for cable diagrams.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .