|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > Advanced High-Power Temperature Controller, 3150

Advanced High-Power Temperature Controller, 3150
Advanced High-Power Temperature Controller, 3150

  • 15 A/23 V, low noise, bipolar output
  • Extremely stable, long term drift <0.001°C
  • Multiple sensors supported: thermistors, RTD, AD590/592, and LM335
  • Complete characterization of TE cooler (ITE and VTE) versus temperature
  • Automatic power management and failsafe shutdown

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
The Model 3150 Temperature Controller provides a 350 W bipolar output for operation with thermoelectric (TE) coolers. Active power management of the output DC power supply reduces unnecessary power dissipation resulting in increased temperature stability and higher reliability. Full 16-bit control and characterization of the TE module and temperature sensor is attainable via the IEEE-488 or RS-232 interfaces. LabVIEW drivers are included with the computer interfaces as a standard feature.
All pertinent TE cooler parameters ITE, VTE, temperature sensor (°C, R, Amp, or Volts) are measured and simultaneously presented on the four line alphanumeric LCD display. All standard temperature sensors including thermistors, platinum RTD, AD590/592 and LM335 IC sensors are supported without the need for additional interface units. Sensor calibration constants are easily programmed for direct readout in °C.
A proportional-integral (P-I) control circuit is implemented in the Model 3150 that meets all the temperature stabilization requirements for laser diode users.
During operation, the front panel controls can be disabled to prevent any changes in the output by accidental misadjustment of the control knob.
Protection features include: ITE Limit, Hi and Lo Temperature Limits, Sensor Open and TE Open Detection. To prevent noise pickup, either by the output ...



Ordering Information
 Quantity  Model  Description  Price
 
7 Weeks
 3150  High-Power Temperature Controller, ±15 A, 23 VDC, 350 W  
$4950.00


Accessories
 Quantity  Model  Description  Price
 
Available Today
 3150-02(1)  Temperature Controller Cable, Model 3150, D-Sub 7W2 Male to Bare Wire  
$89.00
 
Available Today
 3150-04(1)  Temperature Controller Cable, Model 3150, D-Sub 7W2 Male to Female  
$99.00
 
Available Today
 300-16  Thermistor, 10.0 kΩ, ±0.2°C  
$25.00
 
Available Today
 300-22  Temperature Sensor, AD592CN, -45°C to +125°C Range  
$46.50
 
Available Today
 LD1-RACK  Rack Mount Kit, Single  
$135.00

1) Please see Electrical Cables and Accessories for Cable Diagrams

Related Products

Newport's new high power laser diode driver family up to 3000 watts of total power (see Advanced High-Power Temperature Controller, 3150)



(Detectors, posts, and post holders sold separately)
A Benchtop Power Meter for a complete LIV measurement capability (Optical Power Meters/Energy Meters, High Performance, 1936-C/2936-C )



Model 763 High-Power Laser Diode Mounts (see High-Power Laser Diode Mounts)




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .