|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > Advanced Temperature Controller,3040

Advanced Temperature Controller,3040
Advanced Temperature Controller,3040

Key Features
  • 4 A/8 V, low noise, bipolar output
  • Extremely stable long term drift <0.001°C
  • Proportional-Integral (P–I) control loop is easily programmed for any type LD package
  • Multiple sensors supported: thermistors, RTD, AD590/592, and LM335
  • Complete characterization of TE cooler (ITE, VTE and sensor) versus Temperature

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
The Model 3040 Temperature Controller provides a 32 W bipolar output for operation with thermoelectric (TE) coolers. Full 16-bit control and characterization of the TE module and temperature sensor is attainable via the IEEE-488 or RS-232 interfaces. LabVIEW drivers are included with the computer interfaces as a standard feature.
All pertinent TEC parameters ITE, VTE, and temperature sensors (°C, W, Amp, or Volts) are measured and presented on the two line alphanumeric LCD display. All standard temperature sensors (including thermistors, Platinum RTD, AD590/592 and LM335 IC sensors) are supported without the need for additional interface units. Sensor calibration constants are easily programmed for direct readout in °C.
A proportional–integral (P–I) control circuit is implemented in the Model 3040 that meets all the temperature stabilization requirements for laser diode users. We have validated that a derivative (D) term is not needed for laser diode applications. TE module manufacturers concur that the increased complexity in circuitry and initial setup procedure is not justified unless very large thermal loads need to be moved quickly.
During operation the front panel inputs can be disabled by pushing the LOCKOUT Dial button located below the control knob. This prevents any inadvertent changes in the output ...



Ordering Information
 Quantity  Model  Description  Price
 
6 Weeks
 3040  Advanced Temperature Controller, ±5 A, 8 VDC, 32 W, 2 line x 20 Display  
$2560.00


Accessories
 Quantity  Model  Description  Price
 
Available Today
 300-02(1)  Temperature Controller Cable, DB15 Male to Bare Wire  
$39.00
 
Available Today
 300-04(1)  Temperature Controller Cable, DB15 Male to DB15 Female  
$55.00
 
Available Today
 300-16  Thermistor, 10.0 kΩ, ±0.2°C  
$25.00
 
Available Today
 300-22  Temperature Sensor, AD592CN, -45°C to +125°C Range  
$46.50
 
Available Today
 35-RACK  Rack Mount Kit  
$77.00

1) Please see Cable Diagrams for cable diagrams.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .