Technical Notes
Mirror Sets
Mirrors are probably the most commonly used optical elements in your lab, and their quality, performance, and reliability are key to the success of your experiment. Thats why we provide a variety of mirrors so you can be assured to find what you need. When choosing an Optical Mirror, keep in mind the reflectivity, laser damage resistance, and coating durability. For quick delivery, all our mirrors are shipped from stock.
Metallic Coatings
Metal mirrors are good general-purpose mirrors because they can be used over a very broad spectral range from 450 nm to 12 µm. They are also insensitive to polarization and angle of incidence, and provide a constant phase shift, making them appropriate for ultrashort-pulse applications. Their softer coating, however, makes them more susceptible to damage, and special care must be taken when cleaning.
Dielectric Coatings
Dielectric mirrors offer higher reflectivity over a broad spectral range of a few 100 nm. Their coating is more durable, making them easier to clean, and more resistant to laser damage. We offer broadband dielectric mirrors that are ideal for general laboratory use as well as mirrors especially for high-power Nd:YAG applications at 1.064 µm and 532 nm and DUV and UV applications.
Ultrashort-Pulse Application Coatings
Dielectric mirror coatings can cause significant dispersive effects for ultrashort pulses. The dispersion of the material and the interference effects between the layers result in rapid phase variations at specific wavelengths. Since the group delay is related to the slope of the phase variation, these wavelength regions introduce significant group-delay errors that can broaden and distort your pulse. Therefore, for applications that require steering ultrashort pulses, such as those produced by Ti:Sapphire lasers, we suggest using our silver-coated mirrors, which have minimal phase distortion.
Selecting an Optical Mirror
Click Optical Mirrors to shop or browse all of our standard models, or select a product family below for more information. We also offer a wide variety of Mirror Mounts.
| Metallic Coated Mirror Families |
Coating Types |
Diameters |
Material |
Clear Aperture |
 |
Broadband Metallic Mirrors |
AL.2 (250-600 nm) ER.1 (450-700 nm) ER.2 (480-20,000 nm) ER.4 (650-20,000 nm) |
0.5 to 8.0 in. |
Pyrex® or Zerodur® |
≥central 80% of diameter |
 |
Utility Broadband Metallic Mirrors |
 |
1.0 & 2.0 in. or Square |
Float Glass |
|
 |
Concave Broadband Metallic Mirrors |
AL.2 (250-600 nm) ER.1 (450-700 nm) ER.2 (480-20,000 nm) |
0.5, 1.0 & 2.0 in. |
Pyrex® |
≥central 80% of diameter |
 |
PinholeFree Broadband Metallic Mirrors |
AL.2-PF (250-600 nm) ER.1-PF (450-700 nm) ER.2-PF (480-20,000 nm) |
0.5, 1.0 & 2.0 in. |
Pyrex® |
≥central 80% of diameter |
| Dielectric Coated Mirror Families |
Coating Types |
Diameters |
Material |
Clear Aperture |
 |
Broadband Dielectric Mirrors |
BD.1 (488-694 nm) BD.2 (700-950 nm) |
0.5 to 8.0 in. |
Pyrex® or Zerodur® |
≥central 80% of diameter |
 |
Laser Line Dielectric Mirrors |
Various Laser Lines |
0.5 to 8.0 in. |
Pyrex® or Zerodur® |
≥central 80% of diameter |
 |
Ultra-broadband Dielectric Mirrors |
BB.1 (350-700 nm) BB.2 (650-1130 nm) BB.3 (350-1100 nm) |
1.0 in. |
UV Grade Fused Silica |
≥central 80% of diameter |
 |
High-Energy Nd:YAG Laser Mirrors |
Various |
1.0 & 2.0 in. |
UV Grade Fused Silica |
≥central 80% of diameter |
 |
High Energy Excimer Laser Mirrors |
Various |
1.0 & 2.0 in. |
UV Grade Fused Silica |
≥central 80% of diameter |
 |
High Performance SuperMirrors |
SR.30F (583-663 nm) SR.40F (761-867 nm) SR.50F (996-1134 nm) SR.60F (1241-1412 nm) SR.70F (1457-1659 nm) |
1.0 in. |
UV Grade Fused Silica |
|
 |
Low GVD Broadband Mirrors for Ultrashort Pulses |
 |
0.5, 1.0 & 2.0 in. |
Grada A BK7 |
≥central 80% of diameter |
 |
High Reflecting Pump Mirrors for Ultrashort Pulses |
 |
0.5 & 1.0 in. |
Grada A BK7 |
≥central 80% of diameter |
 |
Super-Broadband Turning Mirrors for Ultrashort Pulses |
UF.35P (680-1060 nm) UF.35S (680-1060 nm) |
1.0 in. |
Fused Silica |
≥central 78% of diameter |
| Parabolic and Ellipsoidal Mirror Families |
Coating Types |
Diameters |
Material |
Clear Aperture |
 |
Off-Axis Replicated Parabolic Mirrors |
 |
1.5 in. |
Alluminum |
≥central 90% of diameter |
 |
Ellipsoidal and Paraboloidal Reflectors |
 |
|
Electro Deposited Nickel |
|
Reflective Coatings
| Metallic Coatings |
Wavelength Range (nm) |
Reflectance |
Abrasion Resistance |
Cost |
Features |
 |
250600 |
Ravg >90% |
Moderate |
Low |
UV Reflectivity is enhanced by a MgF2 overcoat |
 |
400700 |
Ravg >88% |
Moderate |
Low |
Visible reflectivity is enhanced by a protective SiO overcoat |
 |
450700 |
Ravg >93% |
Moderate |
Low |
Visible and NIR reflectivity is enhanced by a multilayer dielectric overcoat |
 |
0.4820 µm |
Ravg >96% |
Moderate |
Low |
Visible and IR performance superior to aluminum coatings |
 |
0.6520 µm |
Ravg >96% |
Moderate |
Low |
NIR to Infrared performance slightly higher than protected silver |
| Dielectric Coatings |
Wavelength Range (nm) |
Reflectance |
Abrasion Resistance |
Cost |
Features |
 |
488694 |
Rs, Rp >9899% |
High |
Moderate |
Very high reflectivity over a broad wavelength range |
 |
700950 |
Rs, Rp >9899% |
High |
Moderate |
Very high reflectivity over a broad wavelength range |
 |
700950 |
Rs, Rp >9899% |
High |
Moderate |
Very high reflectivity over a broad wavelength range |
 |
350-700 |
Rs, Rp >99% |
High |
Moderate |
Special coating design to withstand higher damage threshold |
 |
650-1130 |
Rs, Rp >99% |
High |
Moderate |
Special coating design to withstand higher damage threshold |
 |
350-1100 |
Rs, Rp >99% |
High |
Moderate |
Special coating design to withstand higher damage threshold |
|
Various 3251550 |
Rs, Rp >99% |
High |
Moderate |
Very high reflectivity over a narrow wavelength range |
|
193, 248, 308, 352 |
Rs >99.7%, Rp >99% |
High |
High |
High reflectivity and damage threshold at excimer laser wavelengths |
|
266, 354.7, 532, 1064 |
Rs, Rp >99% |
High |
High |
High reflectivity and damage threshold at Nd:YAG laser wavelengths |
|
485700 700910 |
Rs, Rp >99.9% |
Low |
High |
Highest reflectivity broadband mirror commercially available |
|
Various 700930 |
Rs, Rp >99% |
High |
High |
High reflecting pump mirrors, output couplers, and broadband mirrors with minimum pulse dispersion |
Substrate Materials
We chose Pyrex® material for our substrates because it offers a lower thermal-expansion coefficient than BK7 optical glass and polishes more easily than fused quartz. Because the Pyrex substrate has inhomogeneities in its refractive index, they mirrors are not suited for transmissive applications. We fine-grind the backside of the substrates to prevent inadvertent transmissions. All the edges are chamfered to avoid chipping during use. When high stability is critical, Zerodur® is the best choice for its zero thermal expansion. UV fused silica has a thermal expansion coefficient lower than Pyrex® but is more expensive. Because of its excellent transmissive properties, UV fused silica is often reserved for transmissive mirrors as well as high-energy laser mirrors.
| Material |
Coefficient of Thermal Expansion |
Cost |
Features |
| Pyrex® |
3.25 x 10-6/°C |
Low |
Best all around mirror substrate, low expansion borosilicate glass, resistant to thermal shock |
| UV Fused Silica |
0.52 x 10-6/°C |
High |
Low thermal expansion for excellent stability, high laser damage resistance |
| Zerodur® |
0 ± 0.1 x 10-6/°C |
Moderate |
Nominally zero thermal expansion for ultra-high stability, unique glass-ceramic material |
Optical Surfaces
Surface Quality
The surface quality of an optic is described by its surface figure and irregularity. Surface figure is defined as peak-to-valley deviation from flatness, including any curvature (also known as power) present. Surface irregularity is represented by the peak-to-valley deviations when power is subtracted. Our front-surface figure is guaranteed flat to less than l/10 at 633 nm over the clear aperture. Our 2" mirrors have a figure of l/4 over the clear aperture. When preservation of wavefront is critical, choose a flatness of l/10 or better.
As for surface quality, the smaller the scratch-dig specification, the lower the scatter. Our metal mirrors offer a scratch-dig of 25-10; our dielectric mirrors, 15-5; and our UV mirrors, 10-5, which is ideal
for the most demanding laser systems where low scatter is critical.
dig: a defect on the surface of an optic as defined in average diameter in 1/100 of a millimeter.
scratch: a defect on an optic that is many times longer than it is wide.
Selecting the proper mirror for your application requires making a number of choices. A few of the many considerations include: reflectivity, laser damage resistance, coating durability, thermal expansion of the substrate, wavefront distortion, scattered light, and certainly cost. The following tables should help in comparing the available choices from Newport.
The mirror application drives the requirements for surface flatness and surface quality. When preservation of wavefront is critical, a λ/10 to λ/20 mirror should be selected; when wavefront is not as important as cost, a λ/2 to λ/5 mirror can be used. For surface quality, the tighter the scratch-dig specification, the lower the scatter. For demanding laser systems, 20-10 to 10-5 scratch-dig is best. For applications where low scatter is not as critical as cost, 40-20 to 60-40 scratch-dig can be used.
Surface Flatness
| Figure |
Cost |
Applications |
| λ/2 |
Low |
Used where wavefront distortion is not as important as cost |
| λ/5 |
Moderate |
Excellent for most general laser and imaging applications where low wavefront performance must be balanced with cost |
| λ/10 |
Moderate |
For laser and imaging applications where low wavefront distortion, especially in systems with multiple elements |
| λ/20 |
High |
For the most demanding laser systems where maintaining accurate wavefront is critical to performance |
Surface Quality
| Scratch-Dig |
Cost |
Applications |
| 60-40 |
Low |
Used for low-power laser and imaging applications with unfocused beams where scatter is not critical |
| 40-20 |
Moderate |
Ideal for laser and imaging applications with collimated beams where scatter begins to affect system performance |
| 20-10 |
High |
Excellent for laser systems with focused beams that can tolerate little scattered light |
| 10-5 |
High |
For the most demanding laser systems where low scatter is critical to performance |