The 78357SPL spectrometer consists of model 78357 Oriel IS-Series of Minispectrometer, an order sorting filter, and 1 m long sturdy stainless-steel jacketed fiber. This spectrometer covers the wavelength range of 400 - 1100 nm and can be used to observe the cw breakthrough of mode-locked lasers such as Tsunami Ultrafast Lasers. The spectrometer comes with a USB 2.0 interface. Data acquisition is simplified through the LabVIEWTM based TRACQ BASICTM Spectroscopy application. Also included are LabView VIs. The software runs under Windows XP. To hard mount the 78357SPL Minispectrometers to an inch or metric optical table, order model 78353 Mounting Plate.
Fig. 1. Mode-locked Tsunami® laser spectrum obtained by the 78357SPL spectrometer.
Fig. 2. Spectrum of Tsunami® when it is not mode-locked.