|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Minispectrometers for Laser Characterization

Minispectrometers for Laser Characterization
Minispectrometers for Laser Characterization
IS Series Minispectrometer based 78357SPL spectrometer for laser characterization


Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF
Product Detail

The 78357SPL spectrometer consists of model 78357 Oriel IS-Series of Minispectrometer, an order sorting filter, and 1 m long sturdy stainless-steel jacketed fiber. This spectrometer covers the wavelength range of 400 - 1100 nm and can be used to observe the cw breakthrough of mode-locked lasers such as Tsunami® Ultrafast Ti:Sapphire Lasers. The spectrometer comes with a USB 2.0 interface. Data acquisition is simplified through the LabVIEWTM based TRACQ BASICTM Spectroscopy application. Also included are LabView VIs. The software runs under Windows XP. To hard mount the 78357SPL Minispectrometers to an inch or metric optical table, order modell 78353 Mounting Plate.


Fig. 1. Mode-locked Tsunami® laser spectrum obtained by the 78357SPL spectrometer.


Fig. 2. Spectrum of Tsunami® when it is not mode-locked.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .