|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motorized Actuators > Miniature Linear Actuator NewStep Series

Miniature Linear Actuator NewStep Series
Miniature Linear Actuator NewStep Series

  • Up to 11 mm motorized travel in a light, very compact linear actuator design
  • Ideal for use as a micrometer replacement actuator in mirror mounts
  • Integrated limit sensors/switches prevent component and motor damage
  • Low friction design enables high sensitivity
  • Vacuum compatible versions to 10-6 hPa available

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF3-D Model
Product Description
Newport’s NewStep miniature motorized actuators are an economical solution for motorizing mirror mounts, rotation stages, linear stages and other manual motion devices. They are ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths or just adjusting the pointing of a beam over a long distance. Vacuum compatible versions to 10-6 hPa are available. Applications can also be automated using LabView or other software by sending basic commands to the NSC200 NewStep controller through the integrated RS485 port.



Ordering Information
 Quantity  Model  Description  Price
 
2 Weeks
 NSA12*  11mm travel motorized miniature linear actuator  
$342.99
 
1 Week
 NSA12V6  11mm travel miniature motorized actuator, vacuum compatible  
$594.00

Recommended Motion Controller: NSC200 (see NewStep Expandable Motion Controller System)
* This product is part of the LABasix family. For more information see LABasix Precision Actuators.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .