The P100-P when used with the optional Mirror Holders UPA.5 , UPA.75 , UPA1 , or UPA2 , these mounts provide a stable mounting platform for 0.5 to 2 in. (12.7 to 50.8 mm) diameter mirrors. The P100-P can be post mounted as a horizontal tip/tilt platform using the 8-32 (M4) threaded hole in the back plate.
The MM-050-HEX and MM-075-HEX miniature mounts provide a stable mounting platform for 0.5 and 0.75 in. (12.7 and 19.05 mm) diameter mirrors, when used with the optional Mirror Holders UPA.5 or UPA.75 . The MM-075-HEX can be post mounted as a horizontal tip/tilt platform using the 8-32 (M4) threaded hole in the back plate.
Accessories
UPA.5 , UPA.75 , UPA1 , UPA2 : These optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 in. (12.7 to 50.8 mm) diameter on the P100-P and MM-075-HEX platform mounts. The optic and adaptor can easily be removed and replaced with minimal realignment.
|
Model (Metric) |
Platform Size [in. (mm)] |
Adjustment Screw Thread |
Drive Type |
Angular Range (°) |
Sensitivity(1) (arc sec) |
| MM-050-HEX
|
0.5 (12.7) |
80 TPI |
Allen-Key |
±11 |
23.9 |
| MM-075-HEX
|
0.75 (19.1) |
80 TPI |
Allen-Key |
±7 |
15.2 |
| P100-P
|
1.00 (25.4) |
100 TPI |
Knob |
±6 |
10.2 |
| P100-P-H
|
1.00 (25.4) |
100 TPI |
Allen-Key |
±6 |
10.2 |
1) Typical, based on 1° rotation of actuator screw