DescriptionSpecifications
Models
P100-P, MM-075-HEX, MM-050-HEX (left to right).
Posts and Post Holders sold separately.
P100-P: When used with the optional Mirror Holders UPA.5, UPA.75, UPA1, or UPA2, these mounts provide a stable mounting platform for 0.5 to 2 in. (12.7 to 50.8 mm) diameter mirrors. The P100-P can be post mounted as a horizontal tip/tilt platform using the 8-32 (M4) threaded hole in the back plate.
MM-050-HEX and MM-075-HEX: These miniature mounts provide a stable mounting platform for 0.5 and 0.75 in. (12.7 and 19.05 mm) diameter mirrors, when used with the optional Mirror Holders UPA.5 or UPA.75. The MM-075-HEX can be post mounted as a horizontal tip/tilt platform using the 8-32 (M4) threaded hole in the back plate. |
Accessories |
UPA.5, UPA.75, UPA1, UPA2: These optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 in. (12.7 to 50.8 mm) diameter on the P100-P and MM-075-HEX platform mounts. The optic and adaptor can easily be removed and replaced with minimal realignment. |
P100-P-H
|
MM-075-HEX
|
MM-050-HEX MM-050-HEX includes 0.5 in. (12.7 mm) diameter mirror holder and post
|
| Model (Metric) | Platform Size | Adjustment Screw Thread | Drive Type | Angular Range | Sensitivity(1) |
| MM-050-HEX | 0.5 (12.7) | 80 TPI | Hex | ±11 | 23.9 |
| MM-075-HEX | 0.75 (19.1) | 80 TPI | Hex | ±7 | 15.2 |
| P100-P | 1.00 (25.4) | 100 TPI | Knob | ±6 | 10.2 |
| P100-P-H | 1.00 (25.4) | 100 TPI | Hex | ±6 | 10.2 |
1) Typical, based on 1° rotation of actuator screw
| | Model | Description |
|
COR-1
|
Center of Rotation Adaptor for P100-P Platform Mount
|
|
MM-050-HEX
|
Platform Optical Mount, 12.7mm w/ Mirror Adaptor, 2 Actuators, Hex, ±11°
|
|
MM-050-HEX-M
|
Platform Optical Mount, 12.7mm w/ Mirror Adaptor, 2 Actuators, Hex, ±11°, Metric
|
|
MM-075-HEX
|
Platform Optical Mount, 19.1mm, 2 Actuators, Hex, ±11°
|
|
MM-075-HEX-M
|
Platform Optical Mount, 19.1mm, 2 Actuators, Hex, ±11°, Metric
|
|
M-P100-P
|
Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°, Metric
|
|
M-P100-P-H
|
Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6°, Metric
|
|
P100-P
|
Platform Optical Mount, 25.4mm, 2 Actuators, Knob, ±6°
|
|
P100-P-H
|
Platform Optical Mount, 25.4mm, 2 Actuators, Hex, ±6°
|
|
UPA.5
|
Mirror Adaptor for Platform Mount, 12.7mm Diameter
|
|
UPA.75
|
Mirror Adaptor for Platform Mount, 19.1mm Diameter
|
|
UPA1
|
Mirror Adaptor for Platform Mount, 25.4mm Diameter
|
|
UPA2
|
Mirror Adaptor for Platform Mount, 50.8mm Diameter
|