The Spectra-Physics Millennia® Prime Series is a family of rugged, high-power CW green DPSS lasers at 532 nm. With output power up to 15 W, Millennia Prime lasers are ideal tools for scientific applications such as Ti:Sapphire, dye and solid-state laser pumping. They are also employed in 24/7 applications where uptime is critical, including photovoltaic solar cell manufacturing, hard disk texturing, semiconductor inspection, material processing.
Most Reliable
The Millennia Prime lasers are designed specifically with reliability in mind. Each laser incorporates ProLite® diodes with industry leading reliability and lifetime. The laser optical resonator features EternAlign optical mount technology for perfect alignment over the lifetime of the laser. Key components (diode/fiber module) are field serviceable to shorten mean time to repair (MTTR). Millennia Prime lasers are tested against the toughest quality standards and backed by a two year warranty, the best in the industry.
Excellent Performance
The Millennia Prime lasers are available in 5, 6, 10, 15 W versions. They feature exceptional low noise of <0.04% rms, TEM00 output and excellent pointing stability at <2 µrad/°C. With a compact footprint, the lasers can be easily integrated into industrial machine tools or used where space is critical. The Millennia Prime series of lasers are CDRH and RoHS compliant.
With several thousands of units installed and in use today, the Millennia laser leads in product reliability, value and performance.