The new Millennia® Edge from Spectra-Physics is a single frequency CW 532 nm laser. It features the lowest optical noise, exceptional beam quality and pointing stability, all available in the most compact package on the market today.
The Millennia Edge is designed and manufactured with high reliability and high quality. Equipped with a robust sealed optical cavity, long life laser diodes, and fully computer controlled, the Millennia Edge ensures dependable, true turnkey day-to-day operation to enable the most demanding, noise sensitive applications.
With its single frequency output, Millennia Edge complements Spectra-Physics' Millennia Prime family of high power (up to 15 W) CW green lasers.