The new Millennia® eV from Spectra-Physics is the next generation Millennia, extending the highly successful product family of CW DPSS green lasers to unprecedented power levels and versatility. Millennia eV models are now available with 5 W, 10 W, 15 W, 20 W, and 25 W of CW power at
532 nm. All Millennia eV feature ultra-low optical noise, TEM00 beam quality and best-in-class power stability.
The new platform is based on Spectra-Physics Its in the Box design, where the laser optical cavity, diode and control electronics are all integrated in a single, compact package, eliminating the need for an external power supply.
Millennia eV benefits from Spectra-Physics' extensive experience in the design of rugged industrial lasers. Millennia eV lasers utilize long life, highly reliable laser diodes. The result is a highly reliable laser, ensuring dependable, easy turnkey operation with exceptional value.
With its industry leading scalability from 5 W to 25 W average power and high reliability,
Millennia eV is the next generation laser of choice for demanding scientific applications such as the pumping of high power ultrafast and CW Ti:Sapphire lasers and high power, high throughput industrial applications.
|
|
|