Product Description
For critical positioning applications such as sensor calibration, laser material processing, optical delay lines, or laser direct-lithography, Newport offers micropositioning calibration services. Linear and non-linear errors are determined at 20.0 °C, ±0.2 °C and loaded into the XPS controller. Utilizing the error compensation feature of the XPS controller, the absolute position accurary of linear stages is improved. A certificate of calibration per Newport Metrology Procedure A167 and measured error maps are provided with the order.
For critical positioning applications such as sensor calibration, laser material processing, optical delay lines, or laser direct-lithography, Newport offers micropositioning calibration services. Linear and non-linear errors are determined at 20.0 °C, ±0.2 °C and loaded into the XPS controller. Utilizing the error compensation feature of the XPS controller, the absolute position accurary of linear stages is improved. A certificate of calibration per Newport Metrology Procedure A167 and measured error maps are provided with the order.
Ordering Information
|
| Calibration service(s) must be ordered at time of purchase of motorized stage and XPS Controller. Please contact Newport for complete ordering details. Below are the typical prices of calibration services. |
| Model |
Description |
Price |
| Contact Newport |
Micropositioning Calibration Service for XMS/XML (4um encoder) |
$650.00 |
| Contact Newport |
Micropositioning Calibration Service for IMS-LM, IMS-HA, ILS-HA, VP, GTS (20um encoder) |
$500.00 |
|
Application Notes
1. Mapping service applicable to stages with direct reading linear encoders only {XMS, XML, IMS-LM, IMS-HA, ILS-HA, VP, GTS}
2. XMS / XML = 4µm scale pitch; all others = 20µm scale pitch
3. Accuracy measurements limited to the middle 80% of travel only
4. Stage must be used in conjunction with XPS motion controller
5. Service includes linear and non-linear compensation performed at 20.0 ± 0.2° C
6. Service includes certification of calibration per Newport A167
|
|