Micromanipulator Selection Guide

Micromanipulators provide researchers with precision motorized, hydraulic or manual positioners in electrophysiology applications like patch clamping, intracellular recording or micro-injection. Built upon decades of experience in motion control, the M3 motorized micromanipulator is an effective solution to remote control of amplifier heads and probes. Newport motorized and hydraulic micromanipulators feature low drift and smooth responsive motion. Accessories include microscope platforms, magnetic bases, pipette and amplifier adapters.

Selecting an Micromanipulator

Click Micromanipulators to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Seires Features
CMS-M3_Setup-S High Precision Motorized Micromanipulator • Dedicated single-axis ergonomic knob control for intuitive and fine or fast control of electrodes/probes/pipettes
• Knob adjustable pipette angle and quick release swivel enables easy and rapid replacement of pipette
• Compact and matched standard components use less space and are easily re-configurable
• Affordable, low cost standard Newport components
• Proven Newport quality that you can rely on
• Ultra low drift and low noise
SOMA-MW3-S Hydraulic Micromanipulators • Ultra-stable, water-based hydraulics
• Ultra-compact, suitable for multiple stations
• Remote control
• Sub-micron sensitivity
• Smooth, responsive motion
• Robust
SOMA-MAC-S Micromanipulator Accessories • Probe Clamp
• Pipette/Injector Holder
• Microscope Base, MAXYO
• Axon Headstage Adapter, MAAX