Newport offers Micromanipulator Accessories for your microscopy or electrophysiology applications. Whether it be a requirement for a stable pipette/injector holder, probe clamp or a microscope translating stage, Newport is the solution to your Micromanipulator needs.
Probe Clamp
The MAC Probe Clamp has a 360° rotation and locking screw for versatile placement of probes and pipette holders. A built-in 1/4-20 mounting screw allows attachment of the probe clamp to other Newport products.
Pipette/Injector Holder
The MAH Pipette/Injector Holder comes with a probe clamp which is mounted onto a sturdy ball-and-socket joint to provide flexible placement of electrodes and microinjection pipettes.
Microscope Base, MAXYO
The MAXYO translating base is compatible with Olympus BX50/51 series microscopes. It is manually driven with high-precision micrometer screws.
Axon Headstage Adapter, MAAX
The MAAX is an adapter for Axon CV-series headstages to mount on the M3 motorized micromanipulator.
Headstage Adapters
Call Newport for available adapters to popular recorder head stages.