Micromanipulator Accessories
Share This Page
Description Models

Probe Clamp



The MAC Probe Clamp has a 360° rotation and locking screw for versatile placement of probes and pipette holders. A built-in 1/4-20 mounting screw allows attachment of the probe clamp to other Newport products.

Pipette/Injector Holder



The MAH Pipette/Injector Holder comes with a probe clamp which is mounted onto a sturdy ball-and-socket joint to provide flexible placement of electrodes and microinjection pipettes.

Microscope Base, MAXYO



The MAXYO translating base is compatible with Olympus BX50/51 series microscopes. It is manually driven with high-precision micrometer screws.

Axon Headstage Adapter, MAAX



The MAAX is an adapter for Axon CV-series headstages to mount on the M3 motorized micromanipulator.

Headstage Adapters

Call Newport for available adapters to popular recorder head stages.