Specifications
|
Model |
MBP-10-USB
|
MBP-20-USB(2)
|
MBP-50-USB
|
MBP-100-USB
|
| Camera and Optics |
| Camera Type |
CCD 1/4" format, Approximately 470,000 Pixels |
| Spectral Range (nm) |
350-1100 |
| Magnification |
10X |
20X |
50X |
100X |
| Working Distance (mm) |
33.5 |
20 |
13 |
6 |
| Minimum Spot Size (µm)(1) |
10 |
5 |
2 |
1 |
| Maximum Spot Size (µm)(2) |
400 |
200 |
80 |
40 |
| Zoom Functions [in. (mm)] |
1/25 of Max. Objective Magnification |
| Attenuation |
NG10 Attenuator for MBP Series (Removeable) |
| Computer Interface |
USB |
| Computer Requirements (Minimum) |
Pentium IV 2.4GHz, 256MB RAM, High-speed USB2.0 port, HD 10MB free, CD ROM and Windows OS 2000/XP/7 (32 bit) |
| Dimensions [in. (mm)] |
ø3.3 x 6.4 (ø83 x 163.5) (Without objective lens and base) |
| Weight [lb (kg)] |
5.8 (2.56) |
(1) Measured at 1/e2 and at an optical zoom of 25X
(2) Measured at 1/e2 at a digital zoom of 2X