|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Photonics Outlet
    Beam Analysis
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Laser Diode Controllers
    Laser Diode Mounts
    Low Light Sensing
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Beam Analysis > Micro-Beam Profiler

Micro-Beam Profiler
Micro-Beam Profiler

  • Cooled CCD-based digital imaging device
  • 2D/3D intensity plots and X and Y profiles
  • Real-time beam profile characteristics and statistics
  • Video capture with playback for future analysis
  • Trigger level and camera gain controllable for pulsed lasers
  • High dynamic range through electronic shutter and gain adjustments
Applications
  • micron size false color digital imaging
  • Laser diode profiling
  • Fiber output beam profiling
  • Gaussian fit analysis
  • Quality control
  • Beam alignment

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF Related Products
Product Description
Newport's MBP Series Micro-Beam Profiler is a unique laser beam profiler that can also be used as a cost effective digital imaging device. This cooled CCD-based device was designed to facilitate the analysis of a beam with a small spot size for intensity profiles, beam shape and position, both pulsed and CW. The objective lenses offered with the system allow measurements in the range of 0.5 µm to 1.5 mm fields with working distances from 6 mm to 34 mm. The micro-beam analyzer covers the wavelength range of 350 nm to 1100 nm and power levels from µWatts to Watts achieved with removable ND filters. One objective lens comes with each product, and the optional objective lenses can be separately purchased and interchanged to achieve a variety of different magnifications.
Features like optical zooming and built-in motorized zooming permit fast beam locating and focusing of micron size beam and features, such as viewing the beam transmission characteristics of photonic crystals. The powerful software and interfaces available in USB2.0 or PCI formats allow real-time viewing of beam images and data with record and playback features for post analysis.



Ordering Information
 Quantity  Model  Description  Price
 
7 Weeks
 MBP-10-USB  Micro-Beam Profiler, 10X Objective, 350-1100 nm, USB Computer Interface  
$7740.00
 
Available Today
 MBP-20-USB  Micro-Beam Profiler, 20X Objective, 350-1100 nm, USB Computer Interface  
$9150.00
 
7 Weeks
 MBP-50-USB  Micro-Beam Profiler, 50X Objective, 350-1100 nm, USB Computer Interface  
$9700.00
 
7 Weeks
 MBP-100-USB  Micro-Beam Profiler, 100X Objective, 350-1100 nm, USB Computer Interface  
$10590.00
 
7 Weeks
 MBP-M10X  10x Objective, Micro-Beam Profiler  
$990.00
 
Available Today
 MBP-M20X  20x Objective, Micro-Beam Profiler  
$2390.00
 
7 Weeks
 MBP-M50X  50x Objective, Micro-Beam Profiler  
$2990.00
 
Available Today
 MBP-M100X  100x Objective, Micro-Beam Profiler  
$3790.00
 
Available Today
 MBP-NG10  NG10 Attenuator for MBP Series  
$99.00


Related Products

For a convenient hand-help power meter, see Optical Power Meter, High-Performance Hand-Held, 1918-C


• For state-of-the-arts benchtop meter, see Optical Power and Energy Meters, High Performance, 1936-C/2936-C
• For accurate power measurement, see Low-Power Photodetectors, 918D Series
• For a quick alignment of invisible beams, see Infrared (IR) and Ultraviolet (UV) Sensor Cards and see Infrared IR Viewers
• For your eye safety, see Laser Safety Glasses and Goggles


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .