Low - Medium Power Thermal Sensors - Apertures to 35 mm
|
Model |
30-150A-HE-17-OP
|
30-150A-BB-18-OP
|
L50-150A-BB-35-OP
|
L50-150A-LP1-35-OP
|
| Absorber Type |
High Energy and Average Power Pulsed Lasers |
General Purpose |
General Purpose |
High Power Density and Long Pulse Lasers |
| Spectral Range (µm) |
0.19 to 0.625, 1.064, 2.1, 2.94 |
0.190 to 20 |
0.190 to 20 |
0.250 to 2.2 |
| Active Diameter (mm) |
17 |
17.5 |
35 |
35 |
| Power Mode |
| Power Range |
50mW - 150W |
30mW - 150W |
100mW - 150W |
100mW - 150W |
| Maximum Intermittent Power (W) |
150W for 1.5 min, 100W for 2.2 min, 30W continuous |
150W for 1.5 min, 100W for 2.2 min, 30W continuous |
150W for 1.5 min, 100W for 2.5 min, 50W continuous |
150W for 1.5 min, 100W for 2.5 min, 50W continuous |
| Power Scales (W) |
150 W, 30 W, 3 W |
150W, 30W, 3 W |
150 W, 50 W, 5 W |
150 W, 50 W, 5 W |
| Noise Equivalent Power (mW) |
3 |
2 |
4 |
4 |
| Power Density, Maximum Average (W) |
500 W |
20 kW/cm2 at 30W 12 kW/cm2 at 150 W |
12 kW/cm2 at 150W 17 kW/cm2 at 50 W |
75 kW/cm2 at 50W 38 kW/cm2 at 150 W |
| Rise Time (s) with Meter (0-95%) typ |
3.8 |
1.2 |
2 |
2 |
| Power Accuracy +/-% |
3 |
3 |
3 |
3(b) |
| Linearity with Power +/- (%) |
±1.5 |
±1 |
±1 |
±1 |
| Energy Mode |
| Energy Range |
200 mJ - 200 J |
20 mJ - 100 J |
40 mJ - 300 J |
40 mJ - 300 J |
| Energy Scales (J) |
200 J, 30 J, 3 J |
100 J, 30 J, 3 J |
300 J, 30 J, 3 J |
300 J, 30 J, 3 J |
| Minimum Energy |
60 mJ |
20 mJ |
40 mJ |
40 mJ |
| Max Energy Density (J/cm2) |
single shot: <100 ns, 5 J/cm2 0.5 ms, 100 J/cm2 2 ms, 150 J/cm2 |
<100ns, 0.3 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30 J/cm2 |
<100ns, 0.3 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30 J/cm2 |
<100ns, 0.05 J/cm2 0.5ms, 20 J/cm2 2ms, 50 J/cm2 10ms, 250J/cm2 |
10-50 Hz: <100 ns, 2 J/cm2 0.5 ms, 25 J/cm2 2 ms, 40 J/cm2 (a) |
| Cooling Method |
Heat Sink |
Heat Sink |
Heat Sink |
Heat Sink |
| Weight (kg) |
0.3 |
0.3 |
0.35 |
0.35 |
(a) At 1064 nm. For shorter wavelengths, derate maximum energy density to:
355 nm, 50% of above values
266 nm, 50% of above values
193 nm, 10% of above values
(b) LP1 sensors have relatively large spectral variation in absorption and have a calibrated spectral curve at all wavelengths in their spectal range to the above specificed accuracy. Nova and Orion meters do not support this feature and when used with those meteres, accuracy will be ±3% for 532 nm, 755 nm, 1064 nm, and 2100 nm and ±6% for other wavelengths in the spectral range of 400 - 1100 nm.
Medium Power Thermal Sensors - Large Apetures
|
Model |
L50-300-A-OP
|
L40-150A-OP
|
L40-150A-LP1-V2-OP
|
L50-150-A-OP
|
| Absorber Type |
General Purpose |
General Purpose |
Long Pulse Lasers |
General Purpose |
| Spectral Range (µm) |
0.190 to 20 |
0.190 to 20 |
0.25 to 2.2, 2.94 |
0.190 to 20 |
| Active Diameter (mm) |
65 |
50 |
50 |
50 |
| Power Mode |
| Power Range |
400mW - 300W |
100mW - 150W |
100mW - 150W |
100mW - 150W |
| Maximum Intermittent Power (W) |
300W for 2 min, 150W for 4.5 min, 50W continuous |
150W for 3 min, 80W for 5.5 min, 35W continuous |
150W for 4 min, 100W for 6 min, 50W continuous |
| Power Scales (W) |
300 W, 30 W |
150 W, 20 W |
| Noise Equivalent Power (mW) |
20 |
5 |
10 |
5 |
| Power Density, Maximum Average (W) |
17 kW/cm2 at 50W 9 kW/cm2 at 300 W |
20 kW/cm2 at 35 W 12 kW/cm2 at 150 W |
90 kW/cm2 at 35W 38 kW/cm2 at 150 W |
17 kW/cm2 at 50W 12 kW/cm2 at 150 W |
| Rise Time (s) with Meter (0-95%) typ |
3 |
2.5 |
| Power Accuracy +/-% |
3 |
3 |
3(a) |
3 |
| Linearity with Power +/- (%) |
±1 |
| Energy Mode |
| Energy Range |
200 mJ - 300 J |
100 mJ - 200 J |
100 mJ - 300 J |
100 mJ - 300 J |
| Energy Scales (J) |
300 J, 60 J, 6 J |
200 J, 30 J, 3 J |
300 J, 30 J, 3 J |
300 J, 30 J, 3 J |
| Minimum Energy |
200 mJ |
100 mJ |
100 mJ |
100 mJ |
| Max Energy Density (J/cm2) |
<100ns, 0.3 J/cm2 1 µs, 0.5 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30 J/cm2 |
<100 ns, 0.3 J/cm2 1 µs, 0.5 J/cm2 0.5 ms, 5 J/cm2 2 ms, 10 J/cm2 10 ms, 30 J/cm2 |
<100ns, 0.05 J/cm2 1 µs, 0.3 J/cm2 0.5ms, 20 J/cm2 2ms, 50 J/cm2 10ms, 250 J/cm2 |
<100ns, 0.3 J/cm2 1 µs, 0.5 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30 J/cm2 |
| Cooling Method |
Sensor Body |
Sensor Body |
Sensor Body |
Sensor Body |
| Weight (kg) |
0.9 |
0.6 |
0.6 |
0.6 |
(a) LP1 sensors have relatively large spectral variation in absorption and have a calibrated spectral curve at all wavelengths in their spectal range to the above specificed accuracy. Nova and Orion meters do not support this feature and when used with those meteres, accuracy will be ±3% for 532 nm, 755 nm, 1064 nm, and 2940 nm and ±6% for other wavelengths in the spectral range of 400 - 1100 nm.
Medium - High Power Fan Cooled Thermal Sensors
|
Model |
F150A-BB-26-OP
|
FL250A-BB-35-OP
|
FL250A-BB-50-OP
|
FL400A-BB-50-OP
|
FL500A-OP
|
| Absorber Type |
General Purpose |
General Purpose |
General Purpose |
General Purpose |
Very Large Aperture |
| Spectral Range (µm) |
0.190 to 20 |
0.190 to 20 |
0.190 to 20 |
0.190 to 20 |
0.190 to 20 |
| Active Diameter (mm) |
26 |
35 |
50 |
50 |
65 |
| Power Mode |
| Power Range |
50mW - 150W(a) |
150mW - 250W(a) |
150mW - 250W(b) |
300mW - 400W(b) |
500mW - 500W(b) |
| Power Scales (W) |
150 W, 30 W, 3 W |
250 W, 30 W |
250 W, 30 W |
400 W, 50 W |
500 W, 50 W |
| Noise Equivalent Power (mW) |
3(a) |
15(a) |
10(b) |
40(b) |
25(b) |
| Power Density, Maximum Average (W) |
17 kW/cm2 at 50 W, 12 kW/cm2 at 150 W |
12 kW/cm2 at 150 W, 10 kW/cm2 at 250 W W |
12 kW/cm2 at 150W, 10 kW/cm2 at 250W W |
12 kW/cm2 at 150 W, 8 kW/cm2 at 400 W |
12 kW/cm2 at 150W, 7 kW/cm2 at 500 W |
| Rise Time (s) with Meter (0-95%) typ |
1.5 |
2 |
2.5 |
2.8 |
2.8 |
| Power Accuracy +/-% |
3 |
3 |
3 |
3(b) |
3(b) |
| Linearity with Power +/- (%) |
±1 |
±1 |
±1 |
±1.5 |
±1.5 |
| Energy Mode |
|
| Energy Range |
20 mJ - 100 J |
50 mJ - 300 J |
80 mJ - 300 J |
75 mJ - 600 J |
100 mJ - 600 J |
| Energy Scales (J) |
100 J, 30J, 3J, 300 mJ |
300 J, 30 J, 3 J |
300 J, 30 J, 3 J |
600 J, 60 J, 6 J |
600 J, 60 J, 6 J |
| Minimum Energy (a,b) |
20 mJ |
50 mJ |
80 mJ |
75 mJ |
100 mJ |
| Max Energy Density (J/cm2) |
<100 ns, 0.3 J/cm2 0.5 ms, 5 J/cm2 2 ms, 10 J/cm2 10 ms, 30 J/cm2 |
<100 ns, 0.3 J/cm2 0.5 ms, 5 J/cm2 2 ms, 10 J/cm2 10 ms, 30 J/cm2 |
<100ns, 0.3 J/cm2 1µs, 0.5 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30 J/cm2 |
<100 ns, 0.3 J/cm2 1µs, 0.5 J/cm2 0.5 ms, 5 J/cm2 2 ms, 10 J/cm2 10 ms, 30J/cm2 |
<100ns, 0.3 J/cm2 1µs, 1 J/cm2 0.5ms, 5 J/cm2 2ms, 10 J/cm2 10ms, 30J/cm2 |
| Cooling Method |
Fan |
Fan |
Fan |
Fan |
Fan |
| Weight (kg) |
0.35 |
0.4 |
0.8 |
0.9 |
2.7 |
(a) For lower powers up to 30W, it is recommended to work with the fan off and then the noise level is ~3 times lower. It is also recommended to measure energy with the fan off.
(b) For lower powers up to 50W, it is recommended to work with the fan off and then the noise level is ~3 times lower. It is also recommended to measure energy with the fan off.
Standard OEM Thermal Sensors
|
Model |
20C-SH-OP
|
| Absorber Type |
Compact Smart Sensor |
| Spectral Range (µm) |
0.190 to 20 |
| Active Diameter (mm) |
12 |
| Power Mode |
| Power Range |
4W free standing, 20W heat sinked W |
| Minimum Power |
20mW |
| Noise Equivalent Power (mW) |
0.5 |
| Power Density, Maximum Average (W) |
23 kW/cm2 at 20 W, 35 kW/cm2 at 4 W |
| Rise Time (s) with Meter (0-95%) typ |
0.8 |
| Power Accuracy +/-% at Calibrated Wavelength |
3 |
| Linearity with Power +/- (%) |
±1 |
| Energy Mode |
| Maximum Energy |
10 J |
| Minimum Energy |
6 mJ |
| Energy Accuracy +/-% at Calibrated Wavelength |
5 |
| Max Energy Density (J/cm2) |
<100 ns, 0.3 J/cm2 0.5 ms, 2 J/cm2 2 ms, 2 J/cm2 10 ms, 2 J/cm2 |
| Cooling Method |
Sensor Body |
| Output |
Ophir Smart Plug |
| Dimensions |
38x38x14 mm |
| Weight (kg) |
0.2 |