Selecting a Mechanical Accessory
Newport offers a full range of Mechanical Accessories to meet various experimental requirements. Accessories include Magnetic Base Beam Block Tool Holder, Adaptors, Retaining Rings, Screws, Washers, Mounting Bridles, Ball Drivers, and Spanner Wrenches.
| Wrenches and Drivers |
Special Features |
 |
Balldriver® Allen Wrenches |
Angle entry up to 25° for hard to reach screws Up to 5x faster than standard Allen wrenches Available with convenient table-top holder English and metric versions |
 |
Configurable Hex-Driver Stand Kit |
Simply Betterfull set of high-quality ball-end hex drivers Phillips and slotted screwdrivers included Reconfigurable mounting stand |
 |
Spanner Wrench |
Tighten or loosen retainer rings with either holes or slots Compatible with optical mounts for 0.252 in. (6.3550.8 mm) optics Compact and easy to handle |
 |
Rod Wrenches |
Tighten or loosen standard rods to a table surface For use with rod Models 40, 41, 70, and 71 |
| Screws and Adaptors |
Special Features |
 |
Organized Screw Sets |
Stainless steel and black-oxide screw sets Convenient storage box keeps screws in one location Bins are labeled for easy identification |
 |
Screw Kits and Accessories |
Convenient adapter washers for using 8-32 screws in 1/4-20 tapped holes Double-ended setscrews so youll never have to fish a setscrew out with a pair of pliers Well-stocked screw kits |
 |
Thread Adaptors |
Male-Male or Male-Female Adaptors Engilsh-to-metric types available Slot or 5/64-in. (2-mm) hex holes for Installation Made from stainless steel |
 |
Double-Ended Set Screws |
Hex hole in both ends for easy removal Both English and metric verisons Made from stainless steel |
 |
Adaptors and Retaining Rings |
Spare retaining rings are a must for every lab Add additional utility to your optic mounts with adaptors Adapt to many popular optic sizes |
 |
Mounting Bridles |
Securely clamp components with the groove around its base Compatible with UTR, UMR, and PO Series stages Compatible with SL and VGM Series mirror mounts |
 |
Adaptor Washers |
Adapt 1/4-20 (M6) counterbored holes to fit 8-32 (M4) screws Available in packs of 10 |