The Spectra-Physics® Matisse® series is a family of state-of-the-art single frequency ultra-stable, narrow linewidth tunable ring lasers. The Matisse system has the industrys highest output power, the narrowest external linewidth, the broadest tuning range, and the most flexible architecture.
Coupled with the Millennia® eV pump laser, the Matisse produces over 6.5 W of output power. With flexibility to be configured for either Ti:Sapphire or dye as the laser gain medium, Matisse provides an unprecedented tuning of >465 nm and linewidths ranging from 20 MHz down to 30 kHz.
Long-term wavelength stability and low output noise is assured with the Matisse laser's steel baseplate and acoustically engineered housing. Each laser is tuned using a precise long-travel piezo to allow single-frequency scanning over 50 GHz while maintaining stable power output without mode hopping. Controlled with high-performance digital signal processing (DSP) technology, Matisse lasers feature user-friendly, open-source software. Together these features provide unprecedented spectral resolution and stability.
The dye ring laser versions of the Matisse laser are equipped with an innovative high-pressure circulator and sapphire dye jet. The circulators prevent the formation of circulating bubbles and inhibit the transmission of shock waves and vibrations into the liquid jet. This results in a "silent" gain medium that produces the narrowest possible output linewidth with minimum amplitude noise.