Material Processing and Characterization Solutions Guide

Newport offers several predesigned solutions for material microfabrication and material characterizations. Newport's ultrafast micromachining workstation can be easily integrated with ultrafast laser to perform laser direct write processes in both two and three dimensions. In addition to that Newport also offers solutions for material characterization techniques like Z Scan, transient absorption, ultrafast pump-probe, non-linear ultrafast spectroscopy, multiphoton imaging etc.

Solution Features and Benefits
fig 3.1 btm Z-Scan for the Characterization of Transparent Optical Materials • Designed to work with Spectra-Physics Spitfire XP Pro
• All parts selected and tested to work together
• Characterizes relatively thin optical materials
Fig 4 Workstation for Laser Direct-Write Processing • Flexible device for Laser-Direct Writing processes
• Easy to assemble with standard off the shelf Newport parts
• Easy to couple with CW, ns, and fs lasers
• Real-time imaging of microfabrication trough bright-field transmission light microscopy
• User-friendly interface